Flat Belt Conveyor, Center Drive, Pulley Dia. 50mm

Caution
- The internal structure dimensions of the CAD model are for structural reference only. Please refer to the actual product.
- Change the alteration nut code from Q to ANQ
- The delivery time for [J] JSCC-Jingyan motors has been extended. For short delivery time, it is recommended to choose [G] GPG -Taibang motors.
- Product Related Ducuments (1) Motor wiring (2) Flat belt specification list (3) Deviation adjustment (4) Conveyor body weight are available. Click here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Center-drive flat belt conveyor with adjustable drive position for belt tension adjustment without changing overall length.
• Aluminum profile body supports a lightweight conveyor structure.
• Belt width and pulley center distance can be specified in 5 mm units to match layout requirements.
[Use]
• Suitable for equipment production, semiconductor, lithium battery, food, electronic/electrical and robot applications.
E-CVGR/E-CVGW: Flat belt conveyors with adjustable driving part positions allow belt tension adjustment within the central driving part without changing the overall length, and various accessories can also be added to both sides of the machine body.
Feature 2: The conveyor body uses an aluminum profile, achieving an overall lightweight design.
Feature 3: Belt width can be specified in 5 mm units, and pulley distance can also be specified in 5 mm units.
| Part name | Material | Surface treatment |
| Profile | Aluminum | Electrophoresis |
| Motor cover | Aluminum | Painted baked paint |
| Pulley holder | Aluminum | Painted baked paint |
■ Flat belt width - pulley center distance correspondence table
| Model | Belt width B | Pulley center distance L | |||||
| L385 to 500 | L505 to 600 | L605 to 700 | L705 to 800 | L805 to 900 | L905 to 3000 | ||
| E-CVGR E-CVGW | 50 to 110 | ● | ● | ● | ● | ● | ● |
| 115 to 160 | ● | ● | ● | ● | ● | ● | |
| 165 to 210 | - | ● | ● | ● | ● | ● | |
| 215 to 260 | - | - | ● | ● | ● | ● | |
| 265 to 400 | - | - | - | ● | ● | ● | |
| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
(2) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(3) Due to issues with the structural strength and deformation of the machine body, please do not exceed the allowable load or length and width when selecting a model.
(4) The motor is available in two voltage specifications: single-phase 220 V and 3-phase 220 V. Please select the voltage according to your usage requirements.
(5) Belt deviation is a normal phenomenon and does not constitute a quality problem. Deviation adjustment is part of daily maintenance. Click
here.(6) Deviation tolerance: The distance from the belt to both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays at the center of the aluminum profile.
(7) If the direction is opposite to the standard operating direction, belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid using it in this way. (The standard transport direction is shown in the figure below)

here
Material
Surface treatment







