Flat Belt Conveyor, Head Drive, High Load Type, Pulley Dia. 50mm

Caution
- The internal structure dimensions of the CAD model are for structural reference only. Please refer to the actual product.
- Change the alteration nut code from Q to ANQ
- The delivery time for [J] JSCC-Jingyan motors has been extended. For short delivery time, it is recommended to choose [G] GPG -Taibang motors.
- Product Related Ducuments (1) Motor wiring (2) Flat belt specification list (3) Deviation adjustment (4) Conveyor body weight are available. Click here
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• High load flat belt conveyor with European standard 4080 profile and conveyance load up to 200 kg.
• Aluminum profile body supports lightweight conveyor design for easier bracket planning.
• Pulley center distance can be specified in 5 mm increments up to 3 meters.
[Use]
• Used in logistics lines, equipment production, semiconductor, lithium battery, food, electronics and robot applications.
Default conveying direction Enlarged view of profile cross-section (symmetrical left and right)
Standard nut allocation table for profile groove: L value (center distance unit: mm)
| L600 to 999 | L1000 to 1499 | L1500 or more | Specification | Configuration Type |
| 16PCS | 24PCS | 32PCS | M6 (T shape) / E-TNT8-40-6(50) | Accessory |
Nuts are shipped with the conveyor as accessories and are not displayed in the CAD model.
Nuts order quantity 1 = 1 pack (50 pcs/pack)| Motor Power | Motor | Reduction Ratio | A | |
| Specification | Manufacturer | |||
| 120W | Inverter type | GPG | 3 to 18 | L183 |
| 25 to 180 | L201 | |||
| Speed regulation type | 3 to 18 | L194.5 | ||
| 25 to 180 | L212.5 | |||
| Inverter type | JSCC | 3 to 18 | L196 | |
| 25 to 180 | L216 | |||
| Speed regulation type | 3 to 18 | L207 | ||
| 25 to 180 | L227 | |||
| 200W | Inverter type | GPG | 3 to 18 | L230 |
| 25 to 180 | L230 | |||
| Speed regulation type | 3 to 18 | L240.5 | ||
| 25 to 180 | L240.5 | |||
| Inverter type | JSCC | 3 to 18 | L219 | |
| 25 to 180 | L243 | |||
| Speed regulation type | 3 to 18 | L231 | ||
| 25 to 180 | L255 | |||
| Brand | Motor Model | A |
| Leadshine stepper motor (open loop) | 86CM45 | L80 |
| 86CM80 | L98 | |
| 86CM120 | L129 |
■ A dimension detail table (planetary reducer)
| Gear Ratio (x) | Supported Motor Specification | A |
| 3 5 10 | Equipped with an 86 stepper motor | L110 |
| 15 20 25 30 | L130 |
When a stepper motor or servo motor is selected and a planetary reducer is configured, the A dimension shown in the diagram is the sum of the motor A dimension and the planetary reducer A dimension.| Part name | Material | Surface Treatment |
| Profile | Aluminum | Anodized |
| Motor cover | Aluminum | Spray coating and baking |
| Pulley holder | Aluminum | Spray coating and baking |
■ Flat belt width - pulley center distance correspondence table
| Model | Belt Width B | Pulley Center Distance L | |||
| L600 to 1500 | L1505 to 2000 | L2005 to 2500 | L2505 to 3000 | ||
| E-CVSH E-CVSG | 100 to 200 | ● | ● | ● | ● |
| 205 to 400 | ● | ● | ● | ● | |
| 405 to 600 | ● | ● | ● | ● | |
| 605 to 800 | ● | ● | ● | ● | |
to
, select the type and parameters, and then proceed with ordering.![]() | Type | - | Belt Width B | - | Pulley Center Distance L | - | Motor Selection | - | Belt Specification | - | MotorManufacturer Selection | ||||
Output power | - | Specification | - | Gear Head Reduction Ratio | |||||||||||
| When there is no pulley When there is no motor or gear head | E-CVSG E-CVSG E-CVSG | - - - | 300 300 300 | - - - | 2000 2000 2000 | - - - | 120 120 120 | - - - | SCM INV NM | - - - | 25 25 NH | - - - | H20 J H20 | - - - | G G R |
■ Specification Table
| Type | Type | Machine Characteristics |
| E-CVSH | Arc-shaped roller anti-deviation | Good belt flatness and high surface accuracy |
| E-CVSG | Belt with guide strip for deviation prevention | Belt deviation prevention is stable, but there is a slight bulge at the bonding area of the center guide strip on the flat belt |
■ Speed control/inverter type
Type | BSpecified unit 5 mm | LSpecified unit 5 mm | Motor Selection | Belt Specification(Material is generally PU) | Motor | ||
Torque (N⋅m)//Power (W) | Specification/Drive Method | Gear Head Reduction Ratio | |||||
| E-CVSH (Arc-shaped roller type) E-CVSG (With guide strip type) | 100 to 800 | 600 to 3000 | 120 200 (Power W) | SCM (Single-phase 220 V speed regulation type) | 5 7.5 10 12.5 15 18 25 30 36 50 60 75 90 100 120 150 180 | H20(general use · green PVC) W20(general use · white PVC) U13(sliding · green PVC) S13(sliding · white PVC) D20(anti-static · green PVC) F15(for food conveying · white PU) O14(oil-resistant specification · green PU) Y20(general use · yellow PVC) V20(general use · red PVC) J(without belt) | G(GPG - Taibang motor) J(JSCC - Jingyan motor) |
| INV (3-phase 220 V inverter type) | |||||||
| NM(without motor) | NH(without gear head) | R(without motor and gear head) | |||||
When there is no gear head and the gear head reduction ratio is ≤ 10, the drive side uses timing belt transmission; when the gear head reduction ratio is > 10, the drive side uses chain transmission.
When selecting the INV inverter motor, the inverter is delivered together as an accessory.■ Stepper type
Type | BSpecified unit 5 mm | LSpecified unit 5 mm | Motor Selection | Belt Specification(Material is generally PU) | Motor | ||
Torque (N⋅m)//Power (W) | Specification/Drive Method | Gear Head Reduction Ratio | |||||
| E-CVSH86 (Arc-shaped roller type) E-CVSG86 (with guide strip type) | 100 to 800 | 600 to 3000 | 4.5 8.0 12.0 (86 stepper type / torque N⋅m) | MC (pulse universal type) IO (IO control type) EC (EtherCAT bus) RS (RS485 communication) | 3 5 10 15 20 25 30 NH (without gear head) Caution: 3 to 10 are single stage | H20(general use · green PVC) W20(general use · white PVC) U13(sliding · green PVC) S13(sliding · white PVC) D20(anti-static · green PVC) F15(for food conveying · white PU) O14(oil-resistant specification · green PU) Y20(general use · yellow PVC) V20(general use · red PVC) J(without belt) | LS (Leadshine motor) |
| NM (without motor and driver) | R (without motor, driver, and gear head) | ||||||
When using an 86 stepper with a torque of 4.5 N⋅m, the driver supports an input voltage of 48 V DC. (Power supply not included)
When using an 86 stepper with a torque of 8.0 N⋅m or 12.0 N⋅m, the driver supports an input voltage of 24 V DC to 70 V DC or 48 V AC to 70 V AC, two types of power supply voltage. (Power supply not included)
The drive side uses timing belt transmission.
The belt thickness is the nominal thickness; the actual thickness is one-tenth of this value, with the unit in mm.
For oil resistance specifications, only the transmission surface is oil resistant. If oil gets on the back of the belt, it may become unusable.
When selecting without motor and without gear head, the motor installation hole pitch will vary depending on the motor output power.
When selecting without motor and without gear head, the main unit will be delivered as parts. Please assemble by the customer according to the assembly procedure instruction manual included in the same package.
For belts other than those above, please refer to the specification overview by clicking
here.Table 1: Deceleration head reduction ratio & transmission capacity (speed regulation/inverter motor)

Test motor: JSCC (J) timing pulley transmission ratio 1:1Belt width: B=600 mm, thickness 2.0 mm Roller center distance: L=3000 mm
■ Deceleration head reduction ratio-speed correspondence table
INV inverter type: Reference value for flat belt speed when the motor speed is 1300 rpm (50 Hz). | Gear head reduction ratio | Flat belt speed (m/min) | |
| SCM speed regulation type | INV inverter type | |
| 5 | 42.2 to 67.8 | 39.2 to 65.3 |
| 7.5 | 28.1 to 46.9 | 26.1 to 43.5 |
| 10 | 21.1 to 35.2 | 19.6 to 32.7 |
| 12.5 | 16.9 to 28.1 | 15.7 to 26.1 |
| 15 | 14.1 to 23.4 | 13.1 to 21.8 |
| 18 | 11.7 to 19.5 | 10.9 to 18.1 |
| 25 | 8.4 to 14.1 | 7.8 to 13.1 |
| 30 | 7.0 to 11.7 | 6.5 to 10.9 |
| 36 | 5.9 to 9.8 | 5.4 to 9.1 |
| 50 | 4.2 to 7.0 | 3.9 to 6.5 |
| 60 | 3.5 to 5.9 | 3.3 to 5.4 |
| 75 | 2.8 to 4.7 | 2.6 to 4.4 |
| 90 | 2.3 to 3.9 | 2.2 to 3.6 |
| 100 | 2.1 to 3.5 | 2.0 to 3.3 |
| 120 | 1.8 to 2.9 | 1.6 to 2.7 |
| 150 | 1.4 to 2.3 | 1.3 to 2.2 |
| 180 | 1.2 to 2.0 | 1.1 to 1.8 |
| Speed (rpm) | Gear head reduction ratio | Max. linear speed (m/min) | Voltage 48 V DC (current 6 A) | ||
| 86CM45 | 86CM80 | 86CM120 | |||
| Load (kg) | |||||
| 100 | NH | 25.1 | / | / | / |
| 150 | 37.7 | / | / | / | |
| 200 | 3 | 16.7 | / | 6 | 8 |
| 5 | 10.0 | 13 | 30 | 35 | |
| 10 | 5.0 | 70 | 85 | 160 | |
| 15 | 3.3 | 110 | 130 | 200 | |
| 20 | 2.5 | 150 | 180 | 200 | |
| 25 | 2.0 | 185 | 200 | 200 | |
| 30 | 1.7 | 200 | 200 | 200 | |
Test motor: Leadshine (LS) Timing pulley transmission ratio 1:1Belt width: B=400 mm, thickness 2.0 mm Roller center distance: L=1000 mm
![]() | Type | - | Belt Width B | - | Pulley Center Distance L | - | Motor Selection | - | Belt Specification | - | Motor ManufacturerSelection | - | Alteration | ||||
Output Power | - | Specification | - | Gear Head Reduction Ratio | |||||||||||||
| E-CVSG | - | 300 | - | 2000 | - | 120 | - | SCM | - | 25 | - | H20 | - | G | - | MK | |
| Alterations | Code | Spec | ||||||
Reverse motor installation position![]() | MK | The motor installation position can be changed. Ordering code MK Can only be specified for head drive type. | ||||||
Mounting bracket for speed controller![]() | SCB | Comes with a mounting bracket for the speed controller. Ordering code SCB | ||||||
Conveyor belt reverse conveyance![]() | FX | Reverse conveyance. Ordering code FX | ||||||
Conveyor belt bidirectional conveyance![]() Only supports models with guide strips | SX | Bidirectional conveyance. Ordering code SX | ||||||
Increase the quantity of nuts in the profile groove![]() Select only when the standard quantity is insufficient (see dimensional drawing information for standard quantity and specification) | ANQ | Increase the quantity of nuts in the profile groove. Ordering code ANQ5
|
Feature 2: Medium and heavy load, universal European standard 4080 profile makes it easy to build profile brackets, and is widely used in logistics lines.
Feature 3: The conveyor belt roller pitch has a wide selection range, can be specified in 5 mm increments, with a maximum pitch of up to 3 meters.
(2) Due to differences in the operating environment of the conveyor, MISUMI conveyors do not come with a power supply, cable, or switch.
(3) Due to issues with the structural strength and deformation of the machine body, please do not exceed the allowable load or length and width when selecting a model. For the deviation adjustment method, click
here.(4) The motor is available in two voltage specifications: single-phase 220 V and 3-phase 220 V. Please select the voltage according to your usage requirements.
(5) Belt deviation is a normal phenomenon and does not constitute a quality problem. Deviation adjustment is part of daily maintenance.
(6) Deviation tolerance: The distance from the belt to both sides of the roller should be 5+/-3mm. During operation, it is not possible to ensure that the belt always stays at the center of the aluminum profile.
(7) If the direction is opposite to the standard operating direction, belt deviation, belt breakage, noise, jamming, and other abnormalities may occur. Please avoid using it in this way. (The standard transport direction is shown in the figure below)

| Equipment Production | Semiconductor | Lithium Battery | ||
![]() | ![]() | ![]() | ||
| Food | Electronic & Electrical | Robot | ||
![]() | ![]() | ![]() |
| Economy Flat Belt Conveyor Head Drive Pulley Dia. 60 mm High Output Type | Economy Flat Belt Conveyor Built-in Motor Drive Pulley Dia. 70 mm | Economy Double-row Timing Belt Conveyor Head Drive Pulley Dia. 70 mm Built-in Motor | ||
![]() | ![]() | ![]() | ||
| Representative model: E-CVSE | Representative model: E-CVSMA | Representative model: E-CVGTE |
here
Material
Surface Treatment
Belt Width B
Pulley Center Distance L
Belt Specification
Output power
Specification
Gear Head Reduction Ratio













