RoHS Compliant Pivot Pin - L Dimension Configurable, Shouldered, Retaining Ring Type [RoHS Compliant]

Brand :
MISUMI
Caution
- This product is RoHS compliant.
Product Description
[Features]
A significant price reduction has achieved with SUS304 and high hardness stainless steel products. Economy Series Pivot Pin of L Dimension Configurable Type
Dimensional Drawing

b = D - 0.4
[ ! ] Undercut dimensions are reference values.
| Type | [ M ] Material | [ H ] Hardness | [ A ]Accessory | |
| E-GSHCCG | SUS304 | - | Retaining Ring 1 pc. | [ M ] SUS304 |
| E-GASHCCG | High Hardness Stainless Steel | 30HRC or more | ||
[ ! ] High Hardness Stainless Steel is weakly magnetic (magnetic permeability: 1.10 ≤ µs < 1.15).