Z-Axis Lifting Motorized Positioning Stages

Caution
Product Description

Material: Steel
Surface Treatment: Chemical Nickel Plating| Part Number | Slide Table Length (mm) | Motor | Driver | CableLength (m) | Mechanical Specifications | Accuracy Specifications | Sensor | |||||||||
Type | Shape | Travel Distance (mm) | Load Capacity (N) | Weight (kg) | Resolution (Pulse) | Maximum speed | Repeat Positioning Accuracy | Lost Motion | Parallel ism | Limit Sensor | Origin Sensor (ORG1) | |||||
| E-ZMBSH | Z Axis | 4006 | 40 × 40 | Blank (With standard stepper motor) | A (Single-axis pulse driver) N (No driver) | 2 (2 m cable) 4 (4 m cable) | 6 | 29.4 | 0.6 | 5µm | 10 mm/sec | ±5µm | 5µm | 80µm | Provided | Provided |
| 6008 | 60 × 60 | 8 | 39.2 | 1 | ||||||||||||
Driver: The driver model used in this series: E-DR42C.
Cable: Cable models used in this series: HRS12-2M (2-meter cable) / HRS12-4M (4-meter cable).
Multi-axis combination: For inquiries regarding multi-axis combinations in this series, please contact: dz@misumi.sh.cn.■ General Specifications
| E-ZMBSH4006 | E-ZMBSH6008 | ||
| Feed Screw | Ball Screw ⌀6, Lead 1 mm | Ball Screw ⌀8, Lead 1 mm | |
| Guide Rail | Linear Ball Guide Type | ||
| Motor | Shape | 2-Phase Standard Stepper Motor 1.3 A/Phase | |
| Step Angle | 1.8° | ||
| Pulse Driver | Power Voltage | 24 to 36 V DC | |
| Output Current | 0.3 A to 2.2 A/phase (peak) | ||
| Pulse Signal Voltage | 5VDC | ||
| Pulse Input Method | Pulse + Direction or Dual Pulse | ||
| Number of Subdivisions | 200 to 25600 | ||
| Connector | Part Number | HR10A-10R-12P (Hirose) | |
| Receiving side part number | HR10A-10P-12S (Hirose) | ||
| Sensor Substrate | Power Voltage | 24 V DC±10% | |
| Sensor Type | Miniature Photo Sensor RPI-0125 (ROHM) | ||
| Control Output | NPN Open Collector Output | ||
| Output Logic | During detection (shading): Output transistor OFF (non-conducting) | ||
■ Connector Pin Arrangement

■Timing Diagram
Pulse Driver

Feature 2: The main body is made of steel with chemical nickel plating, providing not only high rigidity but also excellent rust resistance.
Feature 3: Quick assembly and disassembly is achieved by adding positioning holes to the slider base.
Feature 4: Uses an integrated linear ball guide for guidance, ensuring the required precision.

■ Slide Table Operating Environment
Operating environment: 10 to 50°C, 20 to 70%RH (non-condensing)
Recommended environment: 22±5°C, 20 to 70%RH (non-condensing)
Please avoid using the slide table in the following environments
(1) Dusty environments (especially metal powder)
(2) Environments with direct sunlight or heat radiation
(3) Near fire sources
(4) Environments with corrosive or flammable gases
(5) Environments with splashing water or oil
(6) Environments with strong vibration or impact
(7) Environments with organic solvents or high salt content
■About Slide Table Maintenance
There is no unified regular maintenance standard due to differences in grease types and usage environments. Depending on the drive conditions and the type of guide rail, please be sure to check the grease at least once a month.
| Electronics/home appliance | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smart phone | Semiconductor | Lithium battery | ||
![]() | ![]() | ![]() |
Compatible drivers support dual pulse and pulse + direction control. For installation dimensions and user manual, please refer to: E-DR42C
Motor
Driver
Cable
Type
Shape








