X-Axis Motorized Positioning Stages, Low profile, Linear Ball Guide Type, Positioning Repeatability ±1.5μ

Caution
Product Description
The wiring diagram for November 2024 has been updated. Please refer to the website for confirmation.

The above image shows the situation when selecting cover plate L. Please confirm the detailed dimensions when selecting the cover plate R using CAD data.
Material: Steel
Surface Treatment: Chemical Nickel Plating| Part Number | Slide Table Length (mm) | Cover PlatePosition | Motor | Driver | CableLength (m) | Mechanical Specifications | Accuracy Specifications | Sensor | ||||||||||||
Type | Shape | Travel Distance (mm) | Load Capacity (N) | Weight (kg) | Resolution (Pulse) | Maximum speed | Unidirectional Positioning Accuracy | Repeat Positioning Accuracy | Invalid Operation | Parallel ism | Straightness | Motion Parallelism | Limit Sensor | Origin Sensor (ORG1) | ||||||
| E-XMBSBH | X Axis | 40 | 40 × 40 | L | Blank (With standard stepper motor) | A (Single-axis pulse driver) N (No driver) | 2 (2 m cable) 4 (4 m cable) | 15 | 98 | 0.3 | 5µm | 10 mm/sec | 15µm | ±1.5µm | 5µm | 30µm | 20µm | 15µm | Provided | Provided |
| R | ||||||||||||||||||||
| 60 | 60 × 60 | L | 15 | 117.6 | 0.5 | |||||||||||||||
| R | ||||||||||||||||||||
| 80 | 80 × 80 | L | 15 | 137.2 | 0.8 | |||||||||||||||
| R | ||||||||||||||||||||
Driver: The driver model used in this series: E-DR42C.
Cable: Cable models used in this series: D-SUB15-2M (2-meter cable) / D-SUB15-4M (4-meter cable).
Multi-axis combination: For inquiries regarding multi-axis combinations in this series, please contact: ts@misumi.com.vn.■ General Specifications
| Feed Screw | Ball Screw ⌀6, Lead 1 mm | |
| Guide Rail | Linear Ball Guide Type | |
| Motor | Shape | 2-Phase Standard Stepper Motor 1.3 A/Phase |
| Step Angle | 1.8° | |
| Pulse Driver | Power Voltage | 24 to 36 V DC |
| Output Current | 0.3 A to 2.2 A/phase (peak) | |
| Pulse Signal Voltage | 5VDC | |
| Pulse Input Method | Pulse + Direction or Dual Pulse | |
| Number of Subdivisions | 200 to 25600 | |
| Connector | Part Number | HDB-15F-T03-31 (Adam) |
| Receiving side part number | HDB-15M-T03-31 (Adam) | |
| Sensor Substrate | Power Voltage | 24 V DC±10% |
| Sensor Type | Miniature Photoelectric Sensor EE-SX4320 (Omron) | |
| Control Output | NPN Open Collector Output | |
| Output Logic | During detection (shading): Output transistor OFF (non-conducting) | |
■ Connector Pin Arrangement

■Timing Diagram
Pulse Driver

Feature 2: Optimized structure and lower prices through local production.
Feature 3: The main body is made of steel with chemical nickel plating, providing not only high rigidity but also excellent rust resistance.
Feature 4: The standard driver supports both dual-pulse and pulse + direction control, meeting the needs of various operating conditions.

■ Slide Table Operating Environment
Operating environment: 10 to 50°C, 20 to 70%RH (non-condensing)
Recommended environment: 22±5°C, 20 to 70%RH (non-condensing)
Please avoid using the slide table in the following environments
(1) Dusty environments (especially metal powder)
(2) Environments with direct sunlight or heat radiation
(3) Near fire sources
(4) Environments with corrosive or flammable gases
(5) Environments with splashing water or oil
(6) Environments with strong vibration or impact
(7) Environments with organic solvents or high salt content
■About Slide Table Maintenance
There is no unified regular maintenance standard due to differences in grease types and usage environments. Depending on the drive conditions and the type of guide rail, please be sure to check the grease at least once a month.
Compatible drivers support dual pulse and pulse + direction control. For installation dimensions and user manual, please refer to: E-DR42C
Cover Plate
Motor
Driver
Cable
Type
Shape








