RoHS Compliant Hose Clamps - Standard Type [RoHS Compliant]

Brand :
MISUMI
Caution
- Minimum order quantity is set for this product.
Product Description
[Features]
・ A hose clamp with a fixed clamp length.
Dimensional Drawing

[ ! ] Hose clamp is the product to prevent the hose from falling off. Structurally, clearance may occur at the smallest tightening torque.
| Type | [ M ] Material | ||
| Clamp | Housing | Screw | |
| E-GHOSBS | SUS304 Equivalent | ||
Specification Table
Ordering Example
| Part Number |
| E-GHOSBS12 |
| Part Number | Hose O.D. Tightening Range (mm) | L (mm) ±1.0 | T (mm) ±0.1 | E (mm) ±0.2 | Tightening Torque (N⋅m) | |
| Type | No. | |||||
| E-GHOSBS | 8 | 8 to 12 | 23.5 | 0.6 | 9 | 5.5 |
| 12 | 12 to 20 | |||||
| 13 | 12 to 22 | |||||
| 16 | 16 to 25 | |||||
| 20 | 20 to 32 | 31.0 | 0.7 | 12 | ||
| 23 | 23 to 35 | |||||
| 25 | 25 to 40 | |||||
| 32 | 32 to 50 | |||||
| 35 | 35 to 55 | |||||
| 40 | 40 to 60 | |||||
| 50 | 50 to 70 | |||||
| 60 | 60 to 80 | |||||
| 70 | 70 to 90 | |||||
| 80 | 80 to 100 | |||||
| 100 | 100 to 120 | |||||
| 105 | 105 to 125 | |||||
| 130 | 130 to 150 | |||||
| 140 | 140 to 160 | |||||
| 160 | 160 to 180 | |||||
| 180 | 180 to 200 | |||||
| 210 | 210 to 230 | |||||
Product Comparison Information
■ Comparison of MISUMI's Similar Products and Economy Series
| MISUMI Standard Products HOSBS | Economy Series E-GHOSBS | |
| Standards | BS5315 (English) | DIN3017 (German) |
| Manufactured | Outside of Japan | Outside of Japan |
| RoHS10 | Compliant | Compliant |