Ultra-thin Flat Type Fiber Sensor
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Ultra-thin flat fiber sensor with reflective and through-beam detection types.
• SUS303 body and polyethylene cable support material matching during selection.
• Detection distance values apply when used with E-MSMFA11/41 Series fiber optic amplifiers.
[Use]
• Suitable for detection in narrow spaces.
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
If light enters the core, it will travel while repeatedly undergoing total internal reflection at the interface with the cladding metal. The light emitted from the end face inside the optical fiber
spreads at an angle of approximately 60°, illuminating the object to be detected.


| Part number | Specifications | Detection Direction | Shape (mm) | Operating Temperature | Bending radius (mm) | Shaft Diameter (mm) | Cable Length | Material | Detection Distance (mm) | |||
| Wire Material | Body Material | When using the Fiber Optic Amplifier E-MSMFA11/41 Series | ||||||||||
| High-speed Mode | Standard Mode | Long Distance Mode | ||||||||||
| E-MSMD15XR | Retroreflective Type | Top View | ![]() | -40 to 70°C | R15 | 2-⌀0.5 | 2 m | Polyethylene | SUS303 | 30 | 45 | 70 |
| E-MSM41TZ | Horizontal View | ![]() | 2-⌀0.5 | 10 | 20 | 35 | ||||||
| E-MSMD15ZR | ![]() | R25 | 2-⌀1.0 | 15 | 25 | 50 | ||||||
| E-MSMD15YR | Side View | ![]() | 2-⌀0.5 | 20 | 30 | 50 | ||||||
| E-MSMT15ZR | Through-beam Type | Horizontal View | ![]() | ⌀1.0 | 90 | 160 | 270 | |||||
| E-MSMT15YR | Side View | ![]() | 40 | 70 | 120 | |||||||
| E-MSMT15XR | Top View | ![]() | 350 | 600 | 1300 | |||||||

Material





