Lens for Fiber Optic Unit
Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Reflective lens for fiber optic units with aluminum housing and glass lens.
• Small light spot supports detection of tiny objects.
• Operating temperature is -40 to 70°C.
[Use]
• Suitable for tiny object detection with compatible fiber optic cable models.
Dimensional Drawing

Specification Overview
| Part number | Specifications | Shape (mm) | Applicable Fiber Optic Cable Model | Operating Temperature | Tip Outer Diameter | Spot Diameter | Focal Length | Suitable for Fiber Optic Head Diameter | Material | |
| Housing | Lens | |||||||||
| E-MSMF3A | Retroreflective Type | ![]() | E-MSMC31M E-MSMC31N ![]() ![]() | -40 to 70°C | ⌀4.3 | Approx. ⌀0.4 | 7 mm±2 | M3 × P0.5 | Aluminum | Glass |
| E-MSMF3B | ![]() | -40 to 70°C | ⌀7.4 | Approx. ⌀0.5 | 15 mm±2 | Aluminum | Glass | |||
Product Features
Small light spot, suitable for detecting tiny objects.

Material


