Fiber Sensor, Screw Mounting Type

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Optical fiber detection section has no electrical components, helping reduce interference concerns at the sensing point.
• Through-beam and reflective types support screw mounting and cylindrical shapes.
• Fiber light spreads at about 60° to illuminate the detection object.
[Use]
• Used for detection of thin type transparent workpieces.
Operation Demonstration and Performance Comparison for Fiber Unit

Product feature
Optical fiber type structure: Since there are no electrical components in the detection section (optical fiber), it offers excellent environment resistance, including resistance to interference.
Product overview
The optical fiber is composed of a core in the center and an outer metal part with a lower refractive index.
If light enters the core, it will repeatedly undergo total reflection at the boundary with the outer metal part as it travels forward. The light emitted from the end face inside the optical fiber
spreads at an angle of about 60° and illuminates the detection object.

If light enters the core, it will repeatedly undergo total reflection at the boundary with the outer metal part as it travels forward. The light emitted from the end face inside the optical fiber
spreads at an angle of about 60° and illuminates the detection object.

This product does not include a fiber optic amplifier. For separate sales, see >>here. For fiber optic amplifier and optical fiber set details, see >>here.