N-Series Aluminum Frame- Series 8, L/R-Shape, 80 × 80 × 40 mm

Caution
- Additional freight and delivery charge are added to items longer than 2000.5mm
- Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Aluminum Frame Series 8/slot width 10/80x80x40mm.
Aluminium Frame is a product used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square fillet corner
● Slot width : 10 mm. / 1 slot only 2 side and the others are blind
● Cross-section : Overall 80 mm. x 80 mm., Aluminium Profile size 40x40 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Cut surface and alteration sections are not surface treated.



[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
The aluminum extrusion with 10 mm slot width. Applicable to M8 bolts.