N-Series Aluminum Frame - Series 6, Rectangle, 30 × 120 mm, 4-Side Slots

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 6/ Slot width 8/30x120mm.
Aluminum Frame is a product used to build machine structures, available in various sizes, cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Rectangle.
● Slot width : 8 mm.
● Cross-section : 30 mm. x 120 mm.
number of width slot = 1 slot
number of length slot = 4 slots
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminum grade A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Cut surface and alteration sections are not surface treated.

Dimensional Drawings

NEFS (Standard Type)
6 Series

 
Slot Details
(Common to All Types)
Slot Bottom Details
(HFS, CAF Type)
(GFS Type) (EFS Type) (NEFS, NEFSB, NFSL, GNFS Type) T Slot Dimension Enlarged View of A Enlarged View of A Enlarged View of A Enlarged View of A
[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
■ Series 6:
The aluminum extrusion with 8 mm slot width. Applicable to M6 bolts.
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
N-Series Aluminum Frame - Series 6, Rectangle, 30 × 120 mm, 4-Side Slots | MISUMI | MISUMI Thailand