N-Series Aluminum Frame- Series 8, Rectangle, 40 × 160 mm, 4-Side Slots

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 8, Square shape 40 x 160mm, 4- Side Slots with Slot width 10mm
Cut surface and alteration sections are not surface treated.

NFS (Standard Type)
 8 Series
Slot Details (Common to NFS, HFS, CAF, GNFS, GFS Type)
Slot Bottom Details
(HFS, CAF Type)
(GFS Type)
(GNFS Type)
Enlarged View of A
Enlarged View of A
Enlarged View of A


■ Series 8:
The aluminum extrusion with 10 mm slot width. Applicable to M8 bolts.
[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.