N-Series Aluminum Frame- Series 8, Square, 40 × 40 mm, 2-Side Slots

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 8/slot width 10/40x40 mm.
Aluminum Profile is a product used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width :10 mm.
● Cross-section : 40x40 mm.
number of slot width x length = 1 X 1 slot
number of slotted surfaces = 2 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Cut surface and alteration sections are not surface treated.

NEFS (Standard Type)
 8 Series
 
*No tolerance regulation is specified for fixed length extrusions
 
Slot Details (Common to NFS, HFS, CAF, GNFS, GFS Type)
Slot Details (Common to EFS, NEFS□, NFSL Type)
Slot Bottom Details
Slot Bottom Details
(HFS, CAF Type)
(GFS Type)
(GNFS Type)
(EFS Type)
(NEFS, NEFSB, NFSL Type)
Enlarged View of A
Enlarged View of A
Enlarged View of A
Enlarged View of A
Enlarged View of A


[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
■ Series 8:
The aluminum extrusion with 10 mm slot width. Applicable to M8 bolts.
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
N-Series Aluminum Frame- Series 8, Square, 40 × 40 mm, 2-Side Slots | MISUMI | MISUMI Thailand