N-Series Aluminum Frame- Series 6, Rectangle, 30 × 60 mm, 3-Side Slots

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 6/slot width 8/30x60 mm.
Aluminum Frame is a product used to build machine structures, available in various sizes, cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width : 8 mm.
● Cross-section : 30 mm. x 60 mm.
number of slot width x length = 1 X 2 slot
number of slotted surfaces = 3 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminum grade A6063S-T5
● Surface treatment: Clear Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Cut surface and alteration sections are not surface treated.

Dimensional Drawings

NEFS (Standard Type) Aluminum Extrusion - 6 Series, Rectangle, 30 × 60 mm, 2 Slots, 3-Side Slots:Related Image
Aluminum Extrusion - 6 Series, Rectangle, 30 × 60 mm, 2 Slots, 3-Side Slots:Related Image
6 Series
Aluminum Extrusion - 6 Series, Rectangle, 30 × 60 mm, 2 Slots, 3-Side Slots:Related Image

 
Slot Details
(Common to All Types)
Slot Bottom Details
(HFS, CAF Type)
(GFS Type) (EFS Type) (NEFS, NEFSB, NFSL, GNFS Type) T Slot Dimension Enlarged View of A Enlarged View of A Enlarged View of A Enlarged View of A Aluminum Extrusion - 6 Series, Rectangle, 30 × 60 mm, 2 Slots, 3-Side Slots:Related Image
[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
■ Series 6:
The aluminum extrusion with 8 mm slot width. Applicable to M6 bolts.
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
N-Series Aluminum Frame- Series 6, Rectangle, 30 × 60 mm, 3-Side Slots | MISUMI | MISUMI Thailand