N-Series Aluminum Frame - Series 6, Rectangle, 50 × 100 mm, 4-Side Slots

Brand :
MISUMI
Caution
- Additional freight and delivery charge are added to items longer than 2000.5mm
- Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Aluminum Frame Series 6, Square shape 50 x 100mm, 4- Side Slots with Slot width 8mm
Cut surface and alteration sections are not surface treated.
Dimensional Drawings
NFS (Standard Type)![]() | ![]()
|
Slot Details
(Common to All Types) Slot Bottom Details
(HFS, CAF Type) (GFS Type) (EFS Type) (NEFS, NEFSB, NFSL, GNFS Type) T Slot Dimension Enlarged View of A Enlarged View of A Enlarged View of A Enlarged View of A
(Common to All Types) Slot Bottom Details
(HFS, CAF Type) (GFS Type) (EFS Type) (NEFS, NEFSB, NFSL, GNFS Type) T Slot Dimension Enlarged View of A Enlarged View of A Enlarged View of A Enlarged View of A

[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
■ Series 6:
The aluminum extrusion with 8 mm slot width. Applicable to M6 bolts.
The aluminum extrusion with 8 mm slot width. Applicable to M6 bolts.