N-Series Aluminum Frame - Series 8-45, Square, 45 × 45 mm, 2-Side Slots

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 8-45, Square shape 45 x 45mm, 2- Side Slots with Slot width 10mm
Cut surface and alteration sections are not surface treated.

NEFS (Standard Type)
 8-45 Series

 
Slot Details (Common to HFS, CAF, GNFS, GFS, NFSL Type)
Slot Details (Common to EFS and NEFS Type)
Slot Bottom Details
Slot Bottom Details
(HFS, CAF Type)
(GFS Type)
(NFSL, GNFS Type)
(EFS Type)
(NEFS Type)
Enlarged View of A
Enlarged View of A
Enlarged View of A
Enlarged View of A
Enlarged View of A




*5.5 for Lightweight Type (HFSL, HFSLF, HFSLT, NFSL).
[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
■ Series 8-45:
The aluminum extrusion with 10 mm slot width. Applicable to M8 bolts.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

N-Series Aluminum Frame - Series 8-45, Square, 45 × 45 mm, 2-Side Slots | MISUMI | MISUMI Thailand