N-Series Aluminum Frame- Series 6, L-Shaped, 60 × 60 × 30 mm

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 6, L shape 60 x 60 x 30mm
Cut surface and alteration sections are not surface treated.

NEFS (Standard Type) Aluminum Extrusion - 6 Series, L-Shaped, 60 × 60 × 30 mm:Related Image
Aluminum Extrusion - 6 Series, L-Shaped, 60 × 60 × 30 mm:Related Image
*No tolerance regulation is
specified for fixed length extrusions
6 Series
Aluminum Extrusion - 6 Series, L-Shaped, 60 × 60 × 30 mm:Related Image

Product Specifications

Slot Details
(Common to series)
Slot Bottom Details
(HFS, CAF Type)
(GFS Type) (EFS Type) (NEFS, NEFSB, NFSL, GNFS Type) T Slot Dimension Enlarged View of A Enlarged View of A Enlarged View of A Enlarged View of A Aluminum Extrusion - 6 Series, L-Shaped, 60 × 60 × 30 mm:Related Image
[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
■ Series 6:
The aluminum extrusion with 8 mm slot width. Applicable to M6 bolts.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

N-Series Aluminum Frame- Series 6, L-Shaped, 60 × 60 × 30 mm | MISUMI | MISUMI Thailand