N-Series Aluminum Frame - Series 5, Square, 20 × 20 mm, 2-Side Slots

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 5/slot width 6/ 20x20 mm.
Aluminium Frame is a product used to build machine structures for build a corner of machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square
● Slot width :6 mm.
● Cross-section rectangle : 20 x 20 mm.
number of slot width x length = 1 X 1 slot
number of slotted surfaces = 2 sides
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6063S-T5
● Surface treatment: Clear Anodize and Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Cut surface and alteration sections are not surface treated.

NFS (Standard Type)
5 Series

Slot Details
(Common to Series)

Slot Bottom Details
(HFS, CAF, HFSY Type)

 
(NFS, NFSB, NFSF, NFST Type)

Enlarged View of A

Enlarged View of A

[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
■ Series 5:
The aluminum extrusion with 6 mm slot width. Applicable to M5 bolts.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat