N-Series Aluminum Frame - Series 5, Square, 20 × 20 mm, 4-Side Slots

Brand :
MISUMI

Caution

  • Product color and packaging have been changed. For more details please check >> CLICK here
  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 5/Slot width 6/20x20mm.
Aluminium Profile is a device used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square.
● Slot width : 6 mm. /1 slot
● Cross-section : 20 mm. X 20 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminium grade A6N01SS-T and A6063S-T5
● Surface treatment: Clear/ Black Anodize, Clear Coating
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Cut surface and alteration sections are not surface treated.

NFS (Standard Type)

 



*No tolerance regulation is specified
for L dimension of fixed length extrusions
5 Series

 

Slot Details
(Common to Series)

Slot Bottom Details
(NFS, NFSB, NFSF, NFST Type)

Enlarged View of A

■ Series 5:
The aluminum extrusion with 6 mm slot width and applicable to M5 bolts.

[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When end tapping is specified, the part with red circles will be machined.

Type Overview

 Standard Aluminum ExtrusionsLightweight Aluminum ExtrusionsHigh Rigidity Aluminum Extrusions
HFS TypeEFS TypeNFS (NEFS)
Type
HFSL TypeNFSL TypeGFS TypeGNFS Type
Cross Section
Photo
MaterialA6005CSS-T5A6005CSS-T5A6063S-T5A6005CSS-T5A6063S-T5A6061-T6 EquivalentA6063S-T6 Equivalent
FeaturesStandard cross section shape.Have rigidity equivalent to HFS Series yet lighter and more economical.Significant price reduction has been achieved by material change. Strength (*) is the same as that of HFS series and EFS Series.Extrusion designed by focusing on light weight and economical price. Suitable for use when light weight and economical price are given priority over strength.Further price reduction has been achieved by material change of HFSL. Strength (*) is the same as that of HFSL Series.Extrusion with thickness designed by focusing on rigidity. Suitable for enclosures that receive high load.Significant price reduction has been achieved by changing the load capacity and the material of the high rigidity aluminum extrusions. Strength (*) is the same as that of GFS series.
Surface
Treatment
Clear anodize
Black anodize
Clear coating
Baked paint (yellow)
Clear anodize
Black anodize
Clear anodize
Black anodize
Clear anodize
Black anodize
Clear AnodizeClear AnodizeClear Anodize
Applicable
Series
5Available-Available----
6AvailableAvailableAvailableAvailableAvailable
8
8-45

Part Number Display Method

Part Number-L
NFS5-2020-800
KNFS5-2020-4000

Configurable Length Extrusions (Alterations: Available)

TypeMaterialSurface TreatmentPart NumberL 0.5 mm Increments
(Tolerance ±0.5 mm)
Mass kg/mSectional Area mm2Cross Sectional Moment of Inertia mm4
ℓxℓy
NFSA6063S-T5Clear AnodizeNFS5-202050 to 40000.51830.742 × 1040.742 × 104
NFSA6063S-T5Black AnodizeNFSB5-202050 to 40000.51830.742 × 1040.742 × 104

Fixed Length Extrusion (Effective Length 4,000 mm) Specification Table (Alteration: Unavailable)

[ ! ] Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
TypeMaterialSurface TreatmentPart NumberL mm
(No tolerance regulation)*1
Sectional Area mm2Cross Sectional Moment of Inertia mm4
ℓxℓy
NFSA6063S-T5Clear AnodizeKNFS5-202040001830.742 × 1040.742 × 104
NFSA6063S-T5Black AnodizeKNFSB5-202040001830.742 × 1040.742 × 104
[ ! ] *1 An effective Length of 4,000 mm indicates the extrusion with 4,000 mm or more effective length.
The actual length with extra lengths on ends is more than 4,000 mm (several 10mm longer).
Fixed Length Extrusions need to be cut by users thus the exact length cannot be specified.

[ ! ] Recommended heat resistance temperature is up to 70°C. Use with the temperature of above 100°C will cause bending due to the load.
However, for temporary high temperatures such as water vapor, up to 100°C is acceptable.

Features

Series 5 Applications

Most lightweight in aluminum extrusions usable with various fastening parts.
Suited for locations where small forces apply, such as for small coverings, small part racks and safety fences.

Usable in combination with different slot width extrusions.

Extrusions with different slot width can be combined when integrating frames and coverings.
Series 5, Series 6, Series 8 Slot Width Mixed Extrusions and Assembly Brackets for Different Extrusion Sizes are available.
Utilize these components to assemble an aluminum extrusion as you desire.


Selection Support Information

■ Extrusion Connection Method
Extrusions can be connected in the following two main connection methods. 
  
 
Bracket
Blind Joint
 
Example of Connection
 
Characteristics
· Connect outside the extrusion
· Can be moved to any position
· Inferior in appearance
· Connect inside the extrusion
· Superior in appearance
· Machining is required on extrusions
■ Tapping on Ends (Series 5)
Center part (No corner part)
  
Size/Position
Left Side
Right Side
Both Sides
Cross Section View
 
M5 Depth 15
LTP
RTP
TPW
 
M3 Depth 6
(Heli-Coil Inserted)
LHP
RHP
HPW
 
Tap Position
[ ! ] For other alterations, see "Alterations" below.
■ How to specify Aluminum Extrusions Load Capacity Guideline (deflection amount)
[ ! ] The load capacity guideline is a load which the extrusion deflection amount is within 1 mm per 1,000 mm of length.
Deflection exceeding this will not cause damage, but should be considered the maximum practical deflection. (The allowable deflection amount is proportional to the length. Example: 500 mm => 0.5 mm, 2000 mm => 2 mm)
 

Alterations (Available only for configurable length, not available for fixed length)

[ ! ] MISUMI configurable length aluminum extrusion product can be utilized for structure building with highly enhanced design flexibility when the following various alteration options are applied.
Some alterations are not applicable depending on types and sizes. Check for the available alterations on each product page price lists.
The hyphens (-) in the price lists denote the unavailable items.
TypeAlterationsAlteration CodesApplication ExampleContents
> End TappingEnd Tapping
(Center Hole)
LTP / RTP / TPW
LHP / RHP / HPW
End Tapping (Center Hole)Adds tapped holes on extrusion ends.
Blind Joints which require this alteration
(Screw Joint / Simple Joint)
End Tapping
(4 Side Holes)
LSP / RSP / SPWEnd Tapping (4 Side Holes)Adds tapped holes on extrusion end face and corner ends.
> Cutting Method ChangeHigh Precision CutSCHigh Precision CutApplies High Precision Cut with an overall length L tolerance of L ±0.2 (Standard = L ±0.5).
*Only applicable to L ≤ 1,500
45-Degree CutL□T45 / R□T4545-Degree CutCuts with 45-degree angle.
In case of 45-Degree Cut, it is impossible to specify other alterations in the same direction.
Example: HFS5-2020-500-LTP-LAT45 => Not acceptable (Alterations in the same direction (left))
HFS5-2020-500-LTP-RAT45 => Acceptable (Separate alterations on left and right)
> Wrench Hole DrillingWrench Hole in Fixed PositionLWP / RWPWrench Hole in Fixed PositionWrench hole(s) for Blind Joints are drilled.
The hole location will be aligned with the mating extrusion’s end tapping location.
Blind Joints which require this alteration
(Screw Joint / Single Joint / Tapping Joint)
Hole Position Change for Extrusion End Cap ThicknessFL / FRHole Position Change for Extrusion End Cap ThicknessOffsets the wrench hole for the fixed position of Extrusion End Cap thickness (3 mm).
The extrusion end cap will be flat with the adjacent extrusion surface.
*For 5 Series 20 Square Extrusions, shift the wrench hole by the cap thickness (2.5 mm).
Wrench Hole in Specified PositionAH / BH / AV / BVWrench Hole in Specified PositionAdds a wrench hole in a desired position from the left end face.
Use for blind joint in beam sections, etc.
> CounterboringCounterbored Holes in Specified PositionZ6 / XA100Counterbored Holes in Specified PositionAdds a counterbored hole in a desired position from the left end face.
Can be used for connecting extrusions or installing tables, etc.
> Blind Joint
 Dedicated Holes
D HoleLDH / RDHBlind Joint Dedicated Holes (D Hole)Adds required holes for Single Joint connections.
(Single Joints)
S HoleLSHBlind Joint Dedicated Holes (S Hole)Adds required holes for Pre-Assembly Insertion Double Joint connections.
(Pre-Assembly Insertion Double Joints)
M HoleLMHBlind Joint Dedicated Holes (M Hole)Adds required holes for Post-Assembly Insertion Double Joints, Center Joint connections.
(Post-Assembly Insertion Double Joint / Center Joint)
L HoleJLPBlind Joint Dedicated Holes (L Hole)Adds required holes for Parallel Joint connections.
(Parallel Joints)
> Other MachiningHFSR End TappingLTS / RTS / TSWHFSR End TappingNecessary alteration to use Ends Protection Plates for HFSR series.
End Face C ChamferingCWEnd Face C ChamferingAdds C Chamfering on extrusion end faces.
LabelingZZZLabelingAdds a sticker with catalog No. etc. on the aluminum extrusions.
Although number of characters are limited, customer's own serial number or unit number can be labeled.
List of Applicable Frame End Cap
Extrusion Part Number
Applicable Extrusion End Cap
Product Type
Color
Thickness
Part Number
Qty. Used
HFS5-2020
HFSB5-2020
CAF5-2020
HFSY5-2020
NFS5-2020
NFSB5-2020


Same for Fixed Length Extrusions (Part number starting with K)
End Cap Mounting
Black
2.5
HFC5-2020-B
1
End Cap Mounting
Light Gray
2.5
HFC5-2020-S
1
End Cap Mounting (Long Leg Type)
Black
2.5
HFCL5-2020-B
1
End Cap Mounting (Long Leg Type)
Light Gray
2.5
HFCL5-2020-S
1
Bolt Mounting
Black
2.5
HFCB5-2020-B
1
Bolt Mounting
Light Gray
2.5
HFCB5-2020-S
1
Bolt Mounting
Yellow
2.5
HFCB5-2020-Y
1
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat