N-series Aluminum Frame - Series 6, Square, 30 × 30 mm, 4-Side Slots

Brand :
MISUMI

Caution

  • Product color and packaging have been changed. For more details please check >> CLICK here
  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 6 /Slot width 8/ 30x30 mm.
Aluminum Frame is a product used to build machine structures, available in various sizes,cross section shapes and with different types of surfaces treatment to choose from.
[Feature]
● Shape : Square.
● Slot width : 8 mm. /1 slot
● Cross-section : 30 mm. X 30 mm.
● Overall length :The size is configurable between 50 to 4000 mm, and the minimum length can be increased by increments 0.5 mm.
● Material : Aluminum grade A6063S-T5 and A6063S-T6 Equivalent
● Surface treatment: Clear/ Black Anodize
[Application]
Used for automatic machine structures in various industries such as automotive industry, electronics industry, etc.
Cut surface and alteration sections are not surface treated.

NFSL (Lightweight Standard Type) NEFS (Standard Type) GNFS (High Rigidity Type)
Aluminum Extrusion - 6 Series, Square, 30 × 30 mm, 1 Slot, 4-Side Slots:Related Image
*No tolerance regulation is specified for L dimension of fixed length extrusions
6 Series
Aluminum Extrusion - 6 Series, Rectangle, 30 × 60 mm, 2 Slots, 4-Side Slot 1 Slot, 4-Side Slots:Related Image

Slot Details
(Common to
All Types)

Slot Bottom Details
(HFS, CAF Type)

 
(GFS Type)

 
(EFS Type)

 
(NEFS, NEFSB, NFSL · GNFS Type)

T Slot Dimension

Enlarged View of A

Enlarged View of A

Enlarged View of A

Enlarged View of A

■ Series 6:
The aluminum extrusion with 8±0.36 mm slot width and applicable to M6 bolts.

[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When end tapping is specified, the part with red circles will be machined.

Type Overview

 Standard Aluminum ExtrusionsLightweight Aluminum ExtrusionsHigh Rigidity Aluminum Extrusions
HFS TypeEFS TypeNFS (NEFS)
Type
HFSL TypeNFSL TypeGFS TypeGNFS Type
Cross
Section
Photo
MaterialA6005CSS-T5A6005CSS-T5A6063S-T5A6005CSS-T5A6063S-T5A6061SS-T6 EquivalentA6063S-T6 Equivalent
FeaturesStandard cross section shape.Have rigidity equivalent to HFS Series yet lighter and more economical.Significant price reduction has been achieved by material change. Strength (*) is the same as that of HFS series and EFS Series.Extrusion designed by focusing on light weight and economical price. Suitable for use when light weight and economical price are given priority over strength.Further price reduction has been achieved by material change of HFSL. Strength (*) is the same as that of HFSL series.Extrusion with thickness designed by focusing on rigidity. Suitable for enclosures that receive high load.Significant price reduction has been achieved by changing the load capacity and the material of the high rigidity aluminum extrusions.Strength (*) is the same as that of GFS series.
Surface
Treatment
Clear Anodize
Black Anodize
Clear Coating
Baked Paint (Yellow)
Clear Anodize
Black Anodize
Clear Anodize
Black Anodize
Clear Anodize
Black Anodize
Clear AnodizeClear AnodizeClear Anodize
Applicable
Series
5
6
8
8-45

Part Number Display Method

Part Number-L
NEFS6-3030
KNEFS6-3030
-
-
800
4000
(Configurable length extrusion, L dimension can be specified from 50 to 4000 mm in 0.5 mm increments)
(Fixed length extrusion, L dimension is a fixed length of 4000 mm and cannot be changed)

Configurable Length Extrusion Specification Table (Alterations: Available)

TypeMaterialSurface TreatmentPart NumberL 0.5 mm IncrementsMass kg/mSectional Area mm2Cross Sectional Moment of Inertia mm4
(Tolerance ±0.5 mm)ℓxℓy
GNFSA6063S-T6 EquivalentClear AnodizeGNFS6-303050 to 40001.023773.47 × 1043.47 × 104
NEFSA6063S-T5Clear AnodizeNEFS6-303050 to 40000.82962.85 × 1042.85 × 104
NEFSA6063S-T5Black AnodizeNEFSB6-303050 to 40000.82962.85 × 1042.85 × 104
NFSLA6063S-T5Clear AnodizeNFSL6-303050 to 40000.762802.68 × 1042.68 × 104

Fixed Length Extrusion (Effective Length 4,000) Specification Table (Alteration: Unavailable)

[ ! ] Part numbers beginning with the character "K" indicate Fixed Length Extrusion.
TypeMaterialSurface TreatmentPart NumberL mmSectional Area mm2Cross Sectional Moment of Inertia mm4
(No tolerance regulation)*1 ℓxℓy
GNFSA6063S-T6 EquivalentClear AnodizeKGNFS6-303040003773.47 × 1043.47 × 104
NEFSA6063S-T5Clear AnodizeKNEFS6-303040002962.85 × 1042.85 × 104
NEFSA6063S-T5Black AnodizeKNEFSB6-303040002962.85 × 1042.85 × 104
NFSLA6063S-T5Clear AnodizeKNFSL6-303040002802.68 × 1042.68 × 104
[ ! ]*1 An effective Length of 4,000 mm indicates the extrusion with 4,000 mm or more effective length.
The actual length with extra lengths on ends is more than 4,000 mm (several tens of mm longer).
Fixed Length Extrusions need to be cut by users thus the exact length cannot be specified.

[ ! ] Recommended heat resistance temperature: up to 70°C. Use with the temperature of above 100°C will cause bending due to the load.
However, for temporary high temperatures such as water vapor, up to 100°C is acceptable.

Color Image

 
Clear Anodize
Clear Coating (Gloss)
Black Anodize
End Face Photo
[ ! ] The color is an image.
[ ! ] Both ends are not anodized or painted.
[ ! ] Clear coating is applied over clear anodize. The surface is glossy.
[ ! ] No color number or color standard is provided for black anodize and clear anodize.

Features

Series 6  Applications

Standard Aluminum Extrusions for various use such as medium coverings, small equipment bases, conveyor frames, etc.
Can be used as you desire with wide variety of products.

 

Usable in combination with different slot width extrusions.

Extrusions with different slot width can be combined when integrating frames and coverings.
Series 5, Series 6, Series 8 Slot Width Mixed Extrusions and Assembly Brackets for Different Extrusion Sizes are available.
Utilize these components to assemble an aluminum extrusion as you desire.

Selection Support Information

■Extrusion Connection Method
Extrusions can be connected in the following two main connection methods. 
  
 
Bracket
Blind Joint
  
Example of Connection
  
Characteristics
· Connect outside the extrusion
· Can be moved to any position
· Inferior in appearance
· Connect inside the extrusion
· Superior in appearance
· Machining is required on extrusions
■ Tapping on Ends (6 Series □30)
Center part
  
Size/Position
Left Side
Right Side
Both Sides
Cross
Section View
M8 Depth 24
LTP
RTP
TPW
M5 Depth 10
(Heli-Coil Inserted)
LHP
RHP
HPW
Tap Position
Corner Part (Standard types such as HFSF only.)
Size/Position
Left Side
Right Side
Both Sides
Cross Section View
M5 Depth 10
LSP
RSP
SPW
Tap Position

[ ! ] For other alterations, see "Alterations" below.

■How to specify Aluminum Extrusions Load Capacity Guideline (deflection amount)
[ ! ] The load capacity guideline is a load which the extrusion deflection amount is within 1 mm per 1,000 mm of length.
Deflection exceeding this will not cause damage, but should be considered the maximum practical deflection. (The allowable deflection amount is proportional to the length. Example: 500 mm => 0.5 mm, 2000 mm => 2 mm)

Alterations (Available only for configurable length, not available for fixed length)

[ ! ] MISUMI configurable length aluminum extrusion product can be utilized for structure building with highly enhanced design flexibility when the following various alteration options are applied.
Some alterations are not applicable depending on types and sizes. 
TypeAlterationsAlteration CodesApplication ExampleContents
> End TappingEnd Tapping
(Center Hole)
LTP / RTP / TPW
LHP / RHP / HPW
End Tapping (Center Hole)Adds tapped holes on extrusion ends.
 M8, Depth 24: LTP/RTP/TPW
 M5, Depth 10 (Heli-coil insertion completed): LHP/RHP/HPW
Blind Joints which require this alteration
(Screw Joint / Simple Joint)
End Tapping
(4 Side Holes)
LSP / RSP / SPWEnd Tapping (4 Side Holes)Adds tapped holes (M5, Depth 10) on extrusion end face and corner ends.
> Cutting Method ChangeHigh Precision CutSCHigh Precision CutApplies High Precision Cut with an overall length L tolerance of L ±0.2 (Standard = L ±0.5).
*Only applicable to L ≤ 1,500
45-Degree CutL□T45 / R□T4545-Degree CutCuts with 45-degree angle.
In case of 45-Degree Cut, it is impossible to specify other alterations in the same direction.
Example: HFS6-3030-500-LTP-LAT45 => Not acceptable (Alterations in the same direction (left))
HFS6-3030-500-LTP-RAT45 => Acceptable (Separate alterations on left and right)
> Wrench Hole DrillingWrench Hole in Fixed PositionLWP / RWPWrench Hole in Fixed PositionWrench hole(s) for Blind Joints are drilled.
The hole location will be aligned with the mating extrusion’s end tapping location.
Blind Joints which require this alterationp
(Screw Joint / Single Joint / Tapping Joint)
Hole Position Change for Extrusion End Cap Thickness
 
FL / FRHole Position Change for Extrusion End Cap ThicknessOffsets the wrench hole for the fixed position of Extrusion End Cap thickness (3 mm).
The extrusion end cap will be flat with the adjacent extrusion surface.
Wrench Hole in Specified PositionAH / BH / AV / BVWrench Hole in Specified PositionAdds a wrench hole in a desired position from the left end face.
Use for blind joint in beam sections, etc.
> CounterboringCounterbored Holes in Specified PositionZ6 / XA100Counterbored Holes in Specified PositionAdds a counterbored hole in a desired position from the left end face.
Can be used for connecting extrusions or installing tables, etc.
· Up to 5 holes can be specified in one direction.
· Counterbored holes are added on every slot for multiple slotted extrusions.
> Blind Joint Dedicated HolesD HoleLDH / RDHBlind Joint Dedicated Holes (D Hole)Adds required holes for Single Joint connections.
(Single Joints)
S HoleLSHBlind Joint Dedicated Holes (S Hole)Adds required holes for Pre-Assembly Insertion Double Joint connections.
(Pre-Assembly Insertion Double Joints)
M HoleLMHBlind Joint Dedicated Holes (M Hole)Adds required holes for Post-Assembly Insertion Double Joints, Center Joint connections.
(Post-Assembly Insertion Double Joint / Center Joint)
L HoleJLPBlind Joint Dedicated Holes (L Hole)Adds required holes for Parallel Joint connections.
(Parallel Joints)
> Other MachiningGNFS Series
GFS Series
End Tapping
LTS / RTS / TSWGNFS Series GFS Series End TappingAdds tapped holes on extrusion ends. This process is required for using extrusion end cap of the plate for high rigidity type.
(Plates for High Rigidity Type)
HFSR End TappingLTS / RTS / TSWHFSR End TappingNecessary alteration to use Ends Protection Plates for HFSR series.
End Face C ChamferingCWEnd Face C ChamferingAdds C Chamfering on extrusion end faces.
LabelingZZZLabelingAdds a sticker with catalog No. etc. on the aluminum extrusions.
Although number of characters are limited, customer's own serial number or unit number can be labeled.
List of Applicable Extrusion End Cap
Extrusion Part Number
Applicable Extrusion End Cap
Product Type
Color
Thickness
Part Number
Qty. Used
HFS6-3030
HFSB6-3030
CAF6-3030
HFSY6-3030
HFSL6-3030
HFSLB6-3030
EFS6-3030
EFSB6-3030
NEFS6-3030
NEFSB6-3030
NFSL6-3030


Same for Fixed Length Extrusions (Part number starting with K)
End Cap Mounting
Black
3
HFC6-3030-B
1
Light Gray
3
HFC6-3030-S
1
End Cap Mounting (Long Leg Type)
Black
3
HFCL6-3030-B
1
Light Gray
3
HFCL6-3030-S
1
Bolt Mounting
Black
3
HFCB6-3030-B
1
Light Gray
3
HFCB6-3030-S
1
Yellow
3
HFCB6-3030-Y
1
GNFS6-3030
GFS6-3030


Same for Fixed Length Extrusions (Part number starting with K)
End Cap Mounting (For High Rigidity)
Black
3
GFC6-3030-B
1
Light Gray
3
GFC6-3030-S
1
Bolt Mounting
(Plate for High Rigidity Type)

Specific alterations are required for installation.
Silver
2
HFCD6-3030
1
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

N-series Aluminum Frame - Series 6, Square, 30 × 30 mm, 4-Side Slots | MISUMI | MISUMI Thailand