N-Series Aluminum Frame- Series 8-45, L-Shaped, 90 × 90 × 45 mm

Brand :
MISUMI

Caution

  • Additional freight and delivery charge are added to items longer than 2000.5mm
  • Due to Air shipment restrictions, the maximum allowable cargo length is not over than 2,600 mm. If the item exceeds 2600mm, the lead time will be approximately 1.5 months. Please contact MISUMI for more information.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Aluminum Frame Series 8-45, L shape 90 x 90 x 45mm
Surface treatment is not applied to cut surfaces and additional machining parts.
Cut surface and alteration sections are not surface treated.

NEFS (Standard Type)
 8-45 Series
Slot Details (Common to HFS, CAF, GNFS, GFS, NFSL Type)
Slot Details (Common to EFS and NEFS Type)
Slot Bottom Details
Slot Bottom Details
(HFS, CAF Type)
(GFS Type)
(NFSL, GNFS Type)
(EFS Type)
(NEFS Type)
Enlarged View of A
Enlarged View of A
Enlarged View of A
Enlarged View of A
Enlarged View of A



*5.5 for Lightweight Type (HFSL, HFSLF, HFSLT, NFSL).
[ ! ] Cut surface and alteration sections are not surface treated.
[ ! ] When tapped hole alterations are specified, the red circles on the outline drawing of the aluminum extrusion will be machined.
■ Series 8-45:
The aluminum extrusion with 10 mm slot width. Applicable to M8 bolts.
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
N-Series Aluminum Frame- Series 8-45, L-Shaped, 90 × 90 × 45 mm | MISUMI | MISUMI Thailand