Area Sensor, General Purpose

Brand :
MISUMI

Caution

  • [Important Notice]
    · This product is Area Sensor, no certificate of safety standard be provided.
    · Using this area sensor as safety equipment for Press machine, Shearing machine, dangerous part of automation machine to protect human's hand and body is NOT recommended.

  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

Economy-series general-purpose area sensor has a compact appearance and is suitable for the protection of various automation equipment.It also has the advantages of high precision and long shooting distance.
This safety light curtain complies with IEC61508 SIL2 safety level standards.
The output adopts an independent dual-loop output control method and has safety self-inspection and mutual inspection functions.
Small appearance size, cross-sectional size 35*27mm. It adopts an independent dual-loop output control method, which is safe and reliable.
Short response time, the fastest response time is <1ms.
Wide voltage power supply DC24±20%.
Strong anti-electromagnetic interference ability, which can effectively resist various electromagnetic interference effects of motor equipment.
It adopts line synchronization technology and has strong anti-light interference ability. It is easy to install and simple to operate.

Product Overview
 
·Compact size, cross-sectional dimensions 35*27 mm
·Uses independent dual-circuit output control for high safety and reliability
·Short response time, fastest response time <1 ms
·Wide voltage supply DC24±20%
·Strong electromagnetic interference resistance, effectively withstands various electromagnetic interferences from motor equipment
·Uses line synchronization technology, strong resistance to optical interference
·Easy installation and simple operation
 
Product Comparison
 Compare Old and New area sensor model:
 Old
E-ARS20-20-N
New
E-MBF3SG20-20-N
Sensing height380mm380mm
Sensing distance0.1~3m0.1~3m
Optical axis pitch20mm20mm
Light type-Infrared 940nm
LensesOne sideBoth side
Light beam angle15 Degree5 Degree
Response time≤5ms2.5ms
Supply voltageDC24V ±10%DC24V ±20%
OutputNPNNPN
Number of output12
Housing protection rating-IP54
Electrical protectionReverse Connection Protection/Output Short Circuit Protection
Operating temperature--10 to 55℃(No condensation)
Housing materialAluminum alloyAluminum alloy
Anti-light interference10000Lux10000Lux (angle of incidence I > 5°)
Connection cableCircular Connector 0.2mm2 PVC Length 2.5m(GX12) × 1 (2pcs) 2.5m at emitter side, 3.5m at receiver side
Overall compare• Economical choice.
• Suitable for normal condition
• Suitable for short detection distance
• Has lens in both transmitter and receiver
• Better external light resistance
• Smaller light beam, reduce influence of external reflective surface
• Better protection with IP54
 
Dimensional Drawing
 
Product Drawings (Unit: mm)
Dimensional Drawing
Part numberItem Size
A1Upper end cap
A2Lower End Cover + Aviation Terminal
B1Upper Blind Zone
B2Lower Blind Spot
DShaft Spacing
HProtection Height
LTotal Height
A1 size is 14 mm; A2 size is 20 mm
When D size is 10 mm: B1 size is 5 mm; B2 size is 30 mm.
When the D dimension is 20 mm: B1 dimension is 10 mm; B2 dimension is 35 mm.
When the D dimension is 40 mm: B1 dimension is 10 mm; B2 dimension is 35 mm.
L is the total height of the area sensor: L = height of upper and lower end caps + upper and lower blind spots + protection height
H is the protection height of the area sensor: H = (number of optical axes - 1) × optical axis pitch
 
Specification Overview
 
■ Specifications and Performance
TypesOptical Axis Pitch (10 mm)Optical Axis Pitch (20 mm)Optical Axis Pitch (40 mm)
Part numberE-MBF3SG10E-MBF3SG20E-MBF3SG40
Item
Detection Height70 to 1960 mm
Casing Dimension35 × 27.7 mm
Detection Distance0 to 3 m
Optical Axis Pitch10/20/40 mm
Infrared Wavelength940 nm
Synchronization MethodLine Synchronization
Max. Power≤ 5W
Response Time< 5 ms
Power Supply Voltage24 V DC ±20%
Safe Output
(OSSD)
PNP transistor output: Load current ≤ 200 mA, residual voltage ≤ 1 V (excluding voltage drop caused by cable extension), leakage current ≤ 1 mA;
NPN transistor output: Load current ≤ 200 mA, residual voltage ≤ 1 V (excluding voltage drop caused by cable extension), leakage current ≤ 1 mA.
Enclosure Protection RatingIP 54
Operating Temperature-10 to 55°C (no condensation)
Storage Temperature-20 to 70°C
Relative Humidity15% to 85%
Case MaterialAluminum
Light Interference Resistance10000Lux (Incidence Angle I > 5°)
Connection Method(G × 12) × 1 (2 pcs) Emitter extension cable 2.5 m, receiver extension cable 3.5 m

■ Output Circuit Diagram
Output Circuit Diagram
 
No.Wire ColorTransmitterReceiverWiring
1Brown+24 V+24 VPower Supply+
2Blue0V0VPower Supply -
3GreyFor Communication UseFor Communication UseTransmitter and Receiver Interconnection
4Black/NPN/PNP OutputLoad Input Terminal 1
5White/NPN/PNP OutputLoad Input 2

■ Area Sensor Operating Status
Output MethodArea Sensor
Status
Transmitter Indicator LightReceiver Indicator Light
Green LightGreen LightRed Light
NPN NCOptical Transmission
Light Blocking
PNP NCOptical Transmission
Light Blocking
Note: ○ indicates the indicator light is ON, ● indicates the indicator light is OFF
 
Specification Table
 
The distance to the hazard is determined by the minimum detectable object and response time of the selected area sensor. Common shaft spacing: 20 mm (⌀25 mm). However, when the distance to the hazard source is short, please select a beam pitch of 10 mm (⌀15 mm). When the distance to the hazard source is greater, a more cost-effective beam pitch of 40 mm (⌀45 mm) can also be used.
 
When the distance to the hazard source is close
Detection object ⌀15 mm (finger detection)
Optical axis pitch 10 mm. Ultra-high safety type.
Common standard type
Detection body ⌀25 mm (manual detection)
Optical axis spacing 20 mm. Common types.
When the distance to the hazard source is relatively far
Detection body ⌀45 mm (arm, leg, body detection)
Optical axis pitch 40 mm. Please select this option when the installation location is far from the hazard source.
Precautions for Adjacent InstallationPrecautions for Adjacent InstallationPrecautions for Adjacent Installation
 
Part Number - Number of Optical Axes - Output Type
E-MBF3SG - 4 - N
 
Part NumberNumber of Optical AxesOutput TypeDetection Height H (mm)Component DimensionTotal Height L (mm)
TypeOptical Axis Pitch DH=(-1) ×L=A1+A2+B1+B2+H
E-MBF3SG108 to 100N(NPN Output)/
P(PNP Output)
70 to 990A1:14 mm, A2:20 mm, B1:5 mm, B2:30 mm139 to 1059
204 to 5060 to 980A1:14 mm, A2:20 mm, B1:10 mm, B2:35 mm139 to 1059
404 to 50120 to 1960A1:14 mm, A2:20 mm, B1:10 mm, B2:35 mm199 to 2039
 
TypeOptical Axis PitchNumber of Optical AxesOutput TypeDetection Height (mm)Total height (mm)
DHL
E-MBF3SG108NPN: N
PNP: P
70139
12110179
16150219
20190259
24230299
28270339
32310379
36350419
40390459
44430499
48470539
52510579
56550619
60590659
64630699
68670739
72710779
76750819
80790859
84830899
88870939
92910979
969501019
1009901059
20460139
6100179
8140219
10180259
12220299
14260339
16300379
18340419
20380459
22420499
24460539
26500579
28540619
30580659
32620699
34660739
36700779
38740819
40780859
42820899
44860939
46900979
489401019
509801059
404120199
6200279
8280359
10360439
12440519
14520599
16600679
18680759
20760839
22840919
24920999
2610001079
2810801159
3011601239
3212401319
3413201399
3614001479
3814801559
4015601639
4216401719
4417201799
4618001879
4818801959
5019602039
E-MBF3SG20-4 total height cannot be used in the calculation formula
Area sensor is used to detect objects, NOT suitable to the application where human safety should be secured.

 
Precautions
 
■ About installation
(1) Bracket Installation
(2) Installation and Usage
Installation and Usage

3. Precautions for Adjacent Installation
When two or more area sensor devices are installed close to each other, mutual interference between the area sensor devices can easily occur. As shown in Figure 3-1, the infrared light emitted by the transmitter unit of Product (1) may affect the receiver unit of Product (2) . This may interfere with the protective function of product (2), which means that operators may be at risk. Therefore, please install according to Figure 3-2. Avoid installing sensors for adjacent areas on the same side without a light-blocking partition, as the light emitted by the transmitter may easily reach the receiver of a neighboring set.
Precautions for Adjacent Installation
Figure 3-1 Diagram of Mutual Interference Between Emitter (1) and Emitter (2)


Precautions for Adjacent Installation
Figure 3-2 Installation diagram to prevent mutual interference between area sensors

Precautions for Adjacent Installation

4. Correct Installation Position When There Are Reflective Objects
If there are objects with smooth reflective surfaces around the area sensor device, such as metal plates, floors, ceilings, workpieces, covers, partitions, glass panels, etc., the installation position of the area sensor should be more than A (m) away from the reflective surface. The value of A can be obtained by calculation formula or found in coordinate chart 4-2. As shown in Figure 4-1, the cone has an aperture angle α, which is formed between the optical axis and the light beam located at the edge of the optical cone. Where α = the aperture angle of the light beam, L = the distance between the emitter and receiver, and L
 
Precautions for Adjacent Installation

4-1 Reflective Object Interference Diagram

A (m) = L × tanα = L × 0.0875 (α = 5°)
Protection Length L (m)Maximum distance A (m) not available
0.3 to 3 m0.262 m
Precautions for Adjacent Installation
4-2 Coordinate Diagram of Installation Positions Where Reflective Objects Affect Area Sensors
Precautions for Adjacent Installation
 
● Please use within the specifications of this product. In addition, if this product is modified, its functionality and performance cannot be guaranteed.
● This product is developed/manufactured for use in industrial environments.
● Do not use outdoors.
● When this product is used to enhance human protection against hazards occurring around operating machinery, there may be regulations from relevant national or regional safety authorities. For more details, please contact the relevant department.
● When incorporating this product into specific machinery, please follow safety regulations that include proper usage methods, installation, operation, and maintenance items. Installers and responsible users are obligated to implement this product according to these items.
● This product may be damaged if subjected to excessive impact such as dropping. Please handle with care.
● Use this product only after considering possible malfunctions and implementing safety measures to prevent loss.
● Before operating this product, please confirm that its functions and performance operate normally according to the design specifications before use.
● When disposing of this product, please treat it as industrial waste.
 
Example of Use
 
For Protection
Example of Use
For Protection
Example of Use
For Blanking Detection
Example of Use
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Area Sensor, General Purpose | MISUMI | MISUMI Thailand