1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cover Screw - Button Head Cap Screw [RoHS Comliant] (E-GCBBT4-10)

EG_SUSBOLT_CBBT

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The price list on this page is as of April 2024. For the latest price, please click the "Confirm Price" button after confirming the part number.
  • Compared to MISUMI's similar products, this product may have a significant difference in the fit of the hex socket and wrench.

Product Description

[Bulk-Purchase Deals]Purchasing 100 pcs. or more is very economical.
·Economy Series Stainless Steel Cover Screw - Button Head Cap Screw, which has achieved a significant cost reduction compared to MISUMI's similar products.
* This product can be purchased in quantities of 10 pcs. Please check with the Part Number Tab or WOS.

Dimensional Drawing

Type[M] MaterialStrength Class
E-GCBBTSUS304 EquivalentA2-50

Specification Table

Part NumberL
E-GCBBT515
Part NumberLAE
(Max.)
BC
(Min.)
d
TypeM
(Coarse)
E-GCBBT410121520 57.52.22.51.33
5 1215202569.52.731.563.9
6 12152025810.53.342.084.5
■Differences between MISUMI's similar products and Economy Series
 MISUMI's Similar ProductsEconomy Series
E-GCBBT
 CBBT
ManufacturedIn JapanOutside of Japan
RoHS10CompliantCompliant
[ ! ] Compared to MISUMI's similar products, this product may have a significant difference in the fit of the hex socket and wrench.
 

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-GCBBT4-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)

฿ 65.38

EG_SUSBOLT_CBBT 10 Piece(s) Available 3 Day(s) 10410

Loading...

  1. 1

Basic Information

Detailed Shape Button Head Cap Mounting Hole Shape Hex Socket Basic Shape Cover Screw
Material SUS304 Tip Shape Flat End Additional Shape Standard
Surface Treatment Not Provided Thread Type Metric, Coarse Sales Unit Box, Pkg.
Strength Class (Stainless Steel) A2-50 Material Certificate Available Material Certificate: Material SUS304 Equivalent

Please check the type/dimensions/specifications of the part E-GCBBT4-10 in the Cover Screw - Button Head Cap Screw [RoHS Comliant] series.

Products with similar specification

Part Number
E-GCBBT4-12
E-GCBBT4-15
E-GCBBT4-20
E-GCBBT5-12
E-GCBBT5-15
E-GCBBT5-20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSNominal of Thread (M) Length L
(mm)

฿ 65.38

10 Piece(s) Available 3 Day(s) 104-

฿ 65.38

10 Piece(s) Available 3 Day(s) 10415

฿ 65.38

10 Piece(s) Available 3 Day(s) 10420

฿ 67.36

10 Piece(s) Available 3 Day(s) 105-

฿ 67.36

10 Piece(s) Available 3 Day(s) 10515

฿ 67.36

10 Piece(s) Available 3 Day(s) 10520