Ring Lock Nut (With Threadlocker) - Stainless Steel, Package Sale, Single Item [RoHS Compliant]

Brand :
MISUMI
Caution
- Use lubricant if seizure or scuffing occurs
- The price list on this page is as of April 2024. For the latest price, please click the "Confirm Price" button after confirming the part number.
Product Description
[Bulk-Purchase Deals]Purchasing 3 or more packs is very economical.
·Economy Series Ring Lock Nut, which has achieved a significant cost reduction compared to MISUMI's similar products.
·No need for re-tightening, increasing efficiency
* Minimum order quantity is set. See the specification table for details.
Dimensional Drawing

| Type | [M]Body Material | [M]Spring Ring Material | Screw Accuracy | Purchase Unit |
| E-PACK-GLNUTS | SUS304J3 | SUS301 | JIS6H (Class 2) | Pkg. |
| E-GLNUTS | Single Item |
Specification Table
| Part Number |
| E-PACK-GLNUTS4 |
| E-GLNUTS5 |
| Part Number | (Coarse) Pitch | S | h | m | (e) | Tightening Torque N⋅m (kgf⋅cm) | Number of Packs | Minimum order quantity | |||
| Type | M | Reference Dim. | Tolerance | Reference Dim. | Tolerance | ||||||
| E-PACK-GLNUTS E-GLNUTS | 3 | 0.5 | 5.5 | 0 -0.2 | 3.3 | ±0.3 | 2.6 | 6.4 | 0.8 (8) | 250 pcs./pack | 10 pcs. |
| 4 | 0.7 | 7 | 3.8 | 3 | 8.1 | 1.9 (19) | 150 pcs./pack | 10 pcs. | |||
| 5 | 0.8 | 8 | 4.6 | 3.9 | 9.2 | 3.8 (39) | 100 pcs./pkg. | 10 pcs. | |||
| 6 | 1 | 10 | 5.1 | 4.2 | 11.5 | 6.5 (66) | 100 pcs./pkg. | 10 pcs. | |||
| 8 | 1.25 | 13 | 0 -0.25 | 7.3 | ±0.4 | 6.1 | 15 | 16 (160) | 100 pcs./pkg. | 10 pcs. | |
| 10 | 1.5 | 17 | 8.3 | 7.1 | 19.6 | 31 (320) | 50 pcs./pack | 10 pcs. | |||
| 12 | 1.75 | 19 | 0 -0.35 | 10.5 | 9 | 21.9 | 55 (560) | 50 pcs./pack | 10 pcs. | ||
| 16 | 2 | 24 | 14.5 | ±0.5 | 13 | 27.7 | 135 (1,400) | 40 pcs./pack | 10 pcs. | ||
■Differences between MISUMI's similar products and Economy Series
| MISUMI's Similar Products | Economy Series E-PACK-GLNUTS E-GLNUTS | |
| PACK-UNUTS | ||
| UNUTSZ | ||
| Manufactured | In Japan | Outside of Japan |
| Material | SUS304 | SUS304J3 |
| RoHS10 | Compliant | Compliant |
[ ! ] Precautions for Use
1. Be sure to protrude the complete thread from the spring ring by 2 or more pitches.
2. When tightening, please check the tightening torque in the specifications table.
3. Use chamfered tipped screws with JIS6g (Class 2) of thread precision.
4. Use lubricant if seizure or scuffing occurs.
5. Discontinue the use if abnormal deformation occurs in the spring ring or the clamp.
1. Be sure to protrude the complete thread from the spring ring by 2 or more pitches.
2. When tightening, please check the tightening torque in the specifications table.
3. Use chamfered tipped screws with JIS6g (Class 2) of thread precision.
4. Use lubricant if seizure or scuffing occurs.
5. Discontinue the use if abnormal deformation occurs in the spring ring or the clamp.