Bearing With Housing, Single Bearing, Rectangular Block, Top Mounting, with Retaining Ring

Brand :
MISUMI

Caution


  • Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here

Product Description

 
Product Overview
 
It supports and fixes the bearing of the load carrying shaft. The bearing can be accurately and conveniently assembled onto the mechanism using the holder.
Top mounting type is most suitable for situations with limited front and back space. Can be installed from above.
 
Dimensional Drawing
 
Dimensional Drawing
Bearing Precision:GB/T 307.1 Grade 0
 Equivalent to JIS B 1514 Class 0

 Please note that there is clearance between the bearing and the retaining ring when selecting.
 
Material Table

TypeMaterialSurface Treatment
BearingHolderRetaining RingHolder
E-LBGTKBSteelS45CSpring SteelBlack Oxide Film
E-LBGTKElectroless Nickel Plating
E-LSBGTKStainless SteelSUS304SUS304-
 
 
Alteration
 
AlterationsWithout bearings, retaining rings
CodeNA
Spec.Bearings and retaining rings are not installed in the housing, but are shipped as accessories.
 
Specification Table
 

Specifications & Dimensions Table
Part Numberh selectiondDH7 dhBHLL1Td1d2
TypeBearing Part NumberBearing Cover TypeTolerance
E-LBGTKB
E-LBGTK
E-LSBGTK
608ZZ
Double Shield Type

VV
Non-contact Rubber Seal Ring

DD
Contact Rubber Seal Ring
15 20822+0.021
0
187h+155341129.55.5
62815 2024208h+16564415
690020 251022196h+15534112
600020 2526228h+17584615
620020 2530249h+196250
690120 251224216h+16564412
600120 2528248h+18604815
620120 2532+0.025
0
2610h+20645216
690220 251528+0.021
0
257h+18604812
600220 2532+0.025
0
289h+20685415116.5
620225 30352911h+22725816
690320 251730+0.021
0
277h+19645213
600325 3035+0.025
0
3110h+22705616
620325 30403412h+24766219
690425 302037349h+23735915
600425 30423612h+25826619149
620430 35474014h+288872
 
Product Features
 

Feature 1: The single bearing type bearing housing assembly occupies less space and is suitable for areas with limited space.
Feature 2: The bearing housing assembly has high perpendicularity and coaxiality, making precise positioning during installation easier.
Feature 3: The retaining ring in the bearing housing assembly with a retaining ring prevents the bearing from falling out, making installation and use easier.
Feature 4: The fixed seat and bearing can be shipped separately according to your needs.
 
Precautions
 
PrecautionsIllustration and Reference
Anti-rust performance and maintenance of metal materials and surface treatment.For detailed rust prevention performance and maintenance, please refer to the technical documentation.
Bearing accuracy for bearing housing assembly: GB/T 307.1 Class 0 (equivalent to JIS B 1514 Class 0)
When selecting mating parts, please choose products with negative tolerance.
For detailed bearing specifications, please refer to the technical documentation.
When selecting, please note that axial clearance exists between the bearing and the retaining ring.
Axial direction: The direction along the rotational central axis of cylinder, which is the same direction as the central axis.
(Blue direction shown on the right)
Radial direction: perpendicular to the axial direction, which is the radius or diameter direction of the end face circle of the cylinder.
(Red direction shown on the right)
Precautions
The retaining ring in the bearing housing set with retaining ring cannot be fastened axially, and it only plays a role in preventing the bearing from falling off.
If you need to tighten the bearing axially, it is recommended to use a retaining ring, nut, etc.
When choosing a fixing ring, nut, etc. for axial tightening, please take care to avoid the retaining ring.
Please refer to the product specifications for retaining ring dimensions.
Precautions
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat