Square Lock for Aluminum Profiles

Brand :
MISUMI
Caution
Product Description
Dimensional Drawing

Material: Zinc Alloy
Surface Treatment: Baking PaintSpecification Table
| Style | Color | Accessories | |
Type | No. | ||
| LHFLOCK | 6 | S (Silver Gray) B (Black) | Key |
Comes with 2 keys, keys are interchangeable.Alteration
Model ( Type No.) | - | Color | - | (SET) |
| LHFLOCK6 | - | S | - | SET |
| Alteration | Code | Spec. | |||
| Applicable Bolt and Nut Assemblies | SET | Equipped with bolts and special square nuts for securing fixtures and profiles. | |||
Example of Use

Color
Type
No.