1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Tension Spring - Heavy Load Double Hook Type [RoHS Comliant] (Part Number)

EG ECONOMICAL TENSION SPRINGS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 59.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • This product can be purchased in quantities of 10 pcs. Please enter your order quantity in multiples of 10. * Minimum order quantity (20 pcs. or more)
  • If the order quantity is 200 or more, the product may be delivered in excess quantity. Thank you for your understanding.
  • The price list on this page is as of March 2024. For the latest price, please click the "Confirm Price" button after confirming the part number.

Product Description

\RoHS10-compliant products are newly released. / Buy in bulk and save even more.
MISUMI's low-priced new brand [Economy Series] Sequentially expanding product lineup. See "Product Lineup" for the special feature page. Product Lineup

Product Overview

■Product comparison information
♢ Economy series tension springs are standardized to maintain the maximum load constantly to the same diameter. Initial tension and spring constant are for reference only.
 
Dimensional Drawing


Free Length L ±1.0
 
Type[M] Material
E-GWAWTSWP-B
Specification Table
■Heavy Load Double Hook Type
Part NumberWire Dia.
d
mm
Dynamic LoadInitial Tension
N
(Reference Value)
Spring Constant
N/mm
(Reference Value)
TypeDLMax. Deflection
Fmax.
mm
Max. Load
N
E-GWAWT
(SWP-B)
 5150.82.920.795.105.39
204.63.43
256.42.45
308.41.86
3510.01.57
4011.41.38
4513.31.18
5015.21.03
 6201.03.733.158.606.57
255.34.61
306.93.53
358.32.94
4010.02.45
4510.82.27
5012.51.96
6015.61.57
 8251.25.341.199.815.88
307.34.31
359.13.43
4011.02.56
4513.62.35
5015.52.06
6018.81.67
10301.65.277.4720.5910.89
356.88.34
408.46.77
4510.05.69
5011.64.90
6015.23.73
6517.03.35
12402.06.6120.6234.3013.04
457.711.18
509.49.22
6012.17.16
6513.16.57
14402.35.8154.9545.1119.02
457.015.59
508.413.14
6010.910.10
[ ! ] Load {kgf} = Load N × 0.101972
[!] Initial tension, spring constant, and number of coils are for reference only. There may be some variations depending on the lot.
" ! " How to Determine the Number of Winding (Reference Value): Total Coils = [L - 2(D - d)]/d
" ! " How to Determine the Active Number of Winding (Reference Value): Number of active coils = total coils - 2
■Max. Load N
O.D.E-GAWAE-GAWYE-GAWUE-GAWSE-GAWFE-GAWTE-GWAWT
DE-GAUAE-GAUYE-GAUUE-GAUS E-GAUT 
20.691.862.45    
31.272.253.334.416.478.80 
42.263.244.816.378.4311.10 
53.244.226.378.5314.7120.7920.79
66.088.1412.9417.2623.5433.1533.15
88.5312.7518.6324.5231.3841.1941.19
10 15.0023.2430.9949.0377.4777.47
12 31.3747.762.76 120.62120.62
14 38.24 74.53 154.95154.95
16 43.15     
20 78.45 150.04   
For the product page,
see here →
Extra Light Load / Light Load TypeLight Medium Load / Medium Load / Medium Heavy Load TypeHeavy Load TypeHeavy Load
Double Hook
Type
Note
[Cautions for Use]
▶Operating Temperature
SWP-B:: Ambient Temperature (0 to 40°C)
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.

▶Standard Usage Count: Approximately 700,000 times
* The above numbers are for reference only. The usage count may vary depending on the direction of tension, operating temperature/environment, and deformation amount.
 It is recommended to use the springs within 70 % of allowable deflection F max.(mm).

▶Others
· Use the springs within the range of the allowable deflection F max.(mm). Using at higher than the allowable deflection values may cause deformation or failure.
  Also, do not extend tension springs more than its allowable deflection during the installation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
E-GWAWT12-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D
(Ø)
Allowable Load (Configurable Range)
(N)
Wire Dia.
(Ø)
Length of Spring Used L+F
(mm)
Standard Spring Constant
(N/mm)
Max. Load
(N)
Initial Tension
(N)
Max. Deflection
(mm)

฿ 76.42

EG ECONOMICAL TENSION SPRINGS 10 Piece(s) Available 3 Day(s) 104512110.01~252.711.18120.6234.37.7

Loading...

  1. 1

Basic Information

Material Certificate Available Material Certificate: Material SWP-B

Please check the type/dimensions/specifications of the part E-GWAWT12-45 in the Tension Spring - Heavy Load Double Hook Type [RoHS Comliant] series.

Products with similar specification

Part Number
E-GWAWT10-45
E-GWAWT10-50
E-GWAWT10-60
E-GWAWT12-50
E-GWAWT12-60
E-GWAWT12-65
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFree Length L
(mm)
Outer Dia. D
(Ø)
Allowable Load (Configurable Range)
(N)
Wire Dia.
(Ø)
Length of Spring Used L+F
(mm)
Standard Spring Constant
(N/mm)
Max. Load
(N)
Initial Tension
(N)
Max. Deflection
(mm)

฿ 67.92

20 Piece(s) Available 3 Day(s) 10-1060.01~110.00-555.6977.4720.5910

฿ 67.92

20 Piece(s) Available 3 Day(s) 10501060.01~110.00-61.64.977.4720.5911.6

฿ 67.92

20 Piece(s) Available 3 Day(s) 10601060.01~110.00-75.23.7377.4720.5915.2

฿ 76.42

20 Piece(s) Available 3 Day(s) 105012110.01~259.49.22120.6234.39.4

฿ 76.42

20 Piece(s) Available 3 Day(s) 106012110.01~272.17.16120.6234.312.1

฿ 76.42

20 Piece(s) Available 3 Day(s) 106512110.01~278.16.57120.6234.313.1