(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
\RoHS10-compliant products are newly released. / Buy in bulk and save even more.
MISUMI's low-priced new brand [Economy Series] Sequentially expanding product lineup. See "Product Lineup" for the special feature page. Product Lineup
Type | [M] Material |
E-GWAWT | SWP-B |
Part Number | Wire Dia. d mm | Dynamic Load | Initial Tension N (Reference Value) | Spring Constant N/mm (Reference Value) | |||
Type | D | L | Max. Deflection Fmax. mm | Max. Load N | |||
E-GWAWT (SWP-B) | 5 | 15 | 0.8 | 2.9 | 20.79 | 5.10 | 5.39 |
20 | 4.6 | 3.43 | |||||
25 | 6.4 | 2.45 | |||||
30 | 8.4 | 1.86 | |||||
35 | 10.0 | 1.57 | |||||
40 | 11.4 | 1.38 | |||||
45 | 13.3 | 1.18 | |||||
50 | 15.2 | 1.03 | |||||
6 | 20 | 1.0 | 3.7 | 33.15 | 8.60 | 6.57 | |
25 | 5.3 | 4.61 | |||||
30 | 6.9 | 3.53 | |||||
35 | 8.3 | 2.94 | |||||
40 | 10.0 | 2.45 | |||||
45 | 10.8 | 2.27 | |||||
50 | 12.5 | 1.96 | |||||
60 | 15.6 | 1.57 | |||||
8 | 25 | 1.2 | 5.3 | 41.19 | 9.81 | 5.88 | |
30 | 7.3 | 4.31 | |||||
35 | 9.1 | 3.43 | |||||
40 | 11.0 | 2.56 | |||||
45 | 13.6 | 2.35 | |||||
50 | 15.5 | 2.06 | |||||
60 | 18.8 | 1.67 | |||||
10 | 30 | 1.6 | 5.2 | 77.47 | 20.59 | 10.89 | |
35 | 6.8 | 8.34 | |||||
40 | 8.4 | 6.77 | |||||
45 | 10.0 | 5.69 | |||||
50 | 11.6 | 4.90 | |||||
60 | 15.2 | 3.73 | |||||
65 | 17.0 | 3.35 | |||||
12 | 40 | 2.0 | 6.6 | 120.62 | 34.30 | 13.04 | |
45 | 7.7 | 11.18 | |||||
50 | 9.4 | 9.22 | |||||
60 | 12.1 | 7.16 | |||||
65 | 13.1 | 6.57 | |||||
14 | 40 | 2.3 | 5.8 | 154.95 | 45.11 | 19.02 | |
45 | 7.0 | 15.59 | |||||
50 | 8.4 | 13.14 | |||||
60 | 10.9 | 10.10 |
O.D. | E-GAWA | E-GAWY | E-GAWU | E-GAWS | E-GAWF | E-GAWT | E-GWAWT |
D | E-GAUA | E-GAUY | E-GAUU | E-GAUS | E-GAUT | ||
2 | 0.69 | 1.86 | 2.45 | ||||
3 | 1.27 | 2.25 | 3.33 | 4.41 | 6.47 | 8.80 | |
4 | 2.26 | 3.24 | 4.81 | 6.37 | 8.43 | 11.10 | |
5 | 3.24 | 4.22 | 6.37 | 8.53 | 14.71 | 20.79 | 20.79 |
6 | 6.08 | 8.14 | 12.94 | 17.26 | 23.54 | 33.15 | 33.15 |
8 | 8.53 | 12.75 | 18.63 | 24.52 | 31.38 | 41.19 | 41.19 |
10 | 15.00 | 23.24 | 30.99 | 49.03 | 77.47 | 77.47 | |
12 | 31.37 | 47.7 | 62.76 | 120.62 | 120.62 | ||
14 | 38.24 | 74.53 | 154.95 | 154.95 | |||
16 | 43.15 | ||||||
20 | 78.45 | 150.04 | |||||
For the product page, see here → | Extra Light Load / Light Load Type | Light Medium Load / Medium Load / Medium Heavy Load Type | Heavy Load Type | Heavy Load Double Hook Type |
Part Number |
---|
E-GWAWT14-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. (Ø) | Length of Spring Used L+F (mm) | Standard Spring Constant (N/mm) | Max. Load (N) | Initial Tension (N) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 76.42 | EG ECONOMICAL TENSION SPRINGS | 10 Piece(s) | Available | 3 Day(s) | 10 | 50 | 14 | 110.01~ | 2.3 | 58.4 | 13.14 | 154.95 | 45.11 | 8.4 |
Loading...
Material Certificate | Available | Material Certificate: Material | SWP-B |
---|
Please check the type/dimensions/specifications of the part E-GWAWT14-50 in the Tension Spring - Heavy Load Double Hook Type [RoHS Comliant] series.
Part Number |
---|
E-GWAWT10-45 |
E-GWAWT10-50 |
E-GWAWT10-60 |
E-GWAWT14-60 |
E-GWAWT5-15 |
E-GWAWT5-20 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. (Ø) | Length of Spring Used L+F (mm) | Standard Spring Constant (N/mm) | Max. Load (N) | Initial Tension (N) | Max. Deflection (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 67.92 | 20 Piece(s) | Available | 3 Day(s) | 10 | - | 10 | 60.01~110.00 | - | 55 | 5.69 | 77.47 | 20.59 | 10 | |
฿ 67.92 | 20 Piece(s) | Available | 3 Day(s) | 10 | 50 | 10 | 60.01~110.00 | - | 61.6 | 4.9 | 77.47 | 20.59 | 11.6 | |
฿ 67.92 | 20 Piece(s) | Available | 3 Day(s) | 10 | 60 | 10 | 60.01~110.00 | - | 75.2 | 3.73 | 77.47 | 20.59 | 15.2 | |
฿ 76.42 | 20 Piece(s) | Available | 3 Day(s) | 10 | 60 | 14 | 110.01~ | 2.3 | 70.9 | 10.1 | 154.95 | 45.11 | 10.9 | |
฿ 59.43 | 20 Piece(s) | Available | 3 Day(s) | 10 | 15 | 5 | 15.01~30.00 | 0.8 | 17.9 | 5.39 | 20.79 | 5.1 | 2.9 | |
฿ 59.43 | 20 Piece(s) | Available | 3 Day(s) | 10 | 20 | 5 | 15.01~30.00 | 0.8 | 24.6 | 3.43 | 20.79 | 5.1 | 4.6 |
How can we improve?
How can we improve?