Tension Spring - Heavy Load Double Hook Type [RoHS Compliant]

Brand :
MISUMI
Caution
- This product can be purchased in quantities of 10 pcs. Please enter your order quantity in multiples of 10. * Minimum order quantity (20 pcs. or more)
- If the order quantity is 200 or more, the product may be delivered in excess quantity. Thank you for your understanding.
Product Description
\RoHS10-compliant products are newly released. / Buy in bulk and save even more.
Product Overview
■Product comparison information
♢ Economy series tension springs are standardized to maintain the maximum load constantly to the same diameter. Initial tension and spring constant are for reference only.
♢ Economy series tension springs are standardized to maintain the maximum load constantly to the same diameter. Initial tension and spring constant are for reference only.
Dimensional Drawing

Free Length L ±1.0
| Type | [M] Material |
| E-GWAWT | SWP-B |
Specification Table
■Heavy Load Double Hook Type
[ ! ] Load {kgf} = Load N × 0.101972
[!] Initial tension, spring constant, and number of coils are for reference only. There may be some variations depending on the lot.
" ! " How to Determine the Number of Winding (Reference Value): Total Coils = [L - 2(D - d)]/d
" ! " How to Determine the Active Number of Winding (Reference Value): Number of active coils = total coils - 2
| Part Number | Wire Dia. d mm | Dynamic Load | Initial Tension N (Reference Value) | Spring Constant N/mm (Reference Value) | |||
| Type | D | L | Max. Deflection Fmax. mm | Max. Load N | |||
| E-GWAWT (SWP-B) | 5 | 15 | 0.8 | 2.9 | 20.79 | 5.10 | 5.39 |
| 20 | 4.6 | 3.43 | |||||
| 25 | 6.4 | 2.45 | |||||
| 30 | 8.4 | 1.86 | |||||
| 35 | 10.0 | 1.57 | |||||
| 40 | 11.4 | 1.38 | |||||
| 45 | 13.3 | 1.18 | |||||
| 50 | 15.2 | 1.03 | |||||
| 6 | 20 | 1.0 | 3.7 | 33.15 | 8.60 | 6.57 | |
| 25 | 5.3 | 4.61 | |||||
| 30 | 6.9 | 3.53 | |||||
| 35 | 8.3 | 2.94 | |||||
| 40 | 10.0 | 2.45 | |||||
| 45 | 10.8 | 2.27 | |||||
| 50 | 12.5 | 1.96 | |||||
| 60 | 15.6 | 1.57 | |||||
| 8 | 25 | 1.2 | 5.3 | 41.19 | 9.81 | 5.88 | |
| 30 | 7.3 | 4.31 | |||||
| 35 | 9.1 | 3.43 | |||||
| 40 | 11.0 | 2.56 | |||||
| 45 | 13.6 | 2.35 | |||||
| 50 | 15.5 | 2.06 | |||||
| 60 | 18.8 | 1.67 | |||||
| 10 | 30 | 1.6 | 5.2 | 77.47 | 20.59 | 10.89 | |
| 35 | 6.8 | 8.34 | |||||
| 40 | 8.4 | 6.77 | |||||
| 45 | 10.0 | 5.69 | |||||
| 50 | 11.6 | 4.90 | |||||
| 60 | 15.2 | 3.73 | |||||
| 65 | 17.0 | 3.35 | |||||
| 12 | 40 | 2.0 | 6.6 | 120.62 | 34.30 | 13.04 | |
| 45 | 7.7 | 11.18 | |||||
| 50 | 9.4 | 9.22 | |||||
| 60 | 12.1 | 7.16 | |||||
| 65 | 13.1 | 6.57 | |||||
| 14 | 40 | 2.3 | 5.8 | 154.95 | 45.11 | 19.02 | |
| 45 | 7.0 | 15.59 | |||||
| 50 | 8.4 | 13.14 | |||||
| 60 | 10.9 | 10.10 | |||||
[!] Initial tension, spring constant, and number of coils are for reference only. There may be some variations depending on the lot.
" ! " How to Determine the Number of Winding (Reference Value): Total Coils = [L - 2(D - d)]/d
" ! " How to Determine the Active Number of Winding (Reference Value): Number of active coils = total coils - 2
■Max. Load N
| O.D. | E-GAWA | E-GAWY | E-GAWU | E-GAWS | E-GAWF | E-GAWT | E-GWAWT |
| D | E-GAUA | E-GAUY | E-GAUU | E-GAUS | E-GAUT | ||
| 2 | 0.69 | 1.86 | 2.45 | ||||
| 3 | 1.27 | 2.25 | 3.33 | 4.41 | 6.47 | 8.80 | |
| 4 | 2.26 | 3.24 | 4.81 | 6.37 | 8.43 | 11.10 | |
| 5 | 3.24 | 4.22 | 6.37 | 8.53 | 14.71 | 20.79 | 20.79 |
| 6 | 6.08 | 8.14 | 12.94 | 17.26 | 23.54 | 33.15 | 33.15 |
| 8 | 8.53 | 12.75 | 18.63 | 24.52 | 31.38 | 41.19 | 41.19 |
| 10 | 15.00 | 23.24 | 30.99 | 49.03 | 77.47 | 77.47 | |
| 12 | 31.37 | 47.7 | 62.76 | 120.62 | 120.62 | ||
| 14 | 38.24 | 74.53 | 154.95 | 154.95 | |||
| 16 | 43.15 | ||||||
| 20 | 78.45 | 150.04 | |||||
| For the product page, see here → | Extra Light Load / Light Load Type | Light Medium Load / Medium Load / Medium Heavy Load Type | Heavy Load Type | Heavy Load Double Hook Type | |||
Note
[Cautions for Use]
▶Operating Temperature
SWP-B:: Ambient Temperature (0 to 40°C)
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.
▶Standard Usage Count: Approximately 700,000 times
* The above numbers are for reference only. The usage count may vary depending on the direction of tension, operating temperature/environment, and deformation amount.
It is recommended to use the springs within 70 % of allowable deflection F max.(mm).
▶Others
· Use the springs within the range of the allowable deflection F max.(mm). Using at higher than the allowable deflection values may cause deformation or failure.
Also, do not extend tension springs more than its allowable deflection during the installation.
▶Operating Temperature
SWP-B:: Ambient Temperature (0 to 40°C)
* Load value attenuates when tension springs are used in temperature higher than above, although it depends on other conditions.
▶Standard Usage Count: Approximately 700,000 times
* The above numbers are for reference only. The usage count may vary depending on the direction of tension, operating temperature/environment, and deformation amount.
It is recommended to use the springs within 70 % of allowable deflection F max.(mm).
▶Others
· Use the springs within the range of the allowable deflection F max.(mm). Using at higher than the allowable deflection values may cause deformation or failure.
Also, do not extend tension springs more than its allowable deflection during the installation.