(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
\RoHS10-compliant products are newly released. / The bulk-purchase may save up to 80% for MISUMI’s similar products.
MISUMI's low-priced new brand [Economy Series] Sequentially expanding product lineup. See "Product Lineup" for the special feature page. Product Lineup
Item | MISUMI's Similar Products AUS | Economy Series E-GAUS |
Service Life | 1 million times | 700,000 times or more |
Manufactured | In Japan | Outside of Japan |
RoHS10 | Compliant | Compliant |
Type | [M] Material |
E-GAWU | SWP-B |
E-GAWS | |
E-GAWF | |
E-GAUU | SUS304-WPB |
E-GAUS |
Part Number | Wire Dia. d mm | Dynamic Load | Initial Tension N (Reference Value) | Spring Constant N/mm (Reference Value) | |||
Type | D | L | Max. Deflection Fmax.mm | Max. Load N | |||
E-GAWU (SWP-B) E-GAUU (SUS304-WPB) | 2 | *10 | 0.28 | 4.0 | 2.45 | 0.49 | 0.49 |
*15 | 6.7 | 0.29 | |||||
3 | 10 | 0.35 | 4.6 | 3.33 | 0.66 | 0.59 | |
15 | 9.1 | 0.29 | |||||
25 | 19.5 | 0.14 | |||||
4 | 15 | 0.45 | 7.5 | 4.81 | 0.98 | 0.51 | |
20 | 12.2 | 0.31 | |||||
25 | 16.9 | 0.23 | |||||
30 | 21.7 | 0.18 | |||||
40 | 30.0 | 0.13 | |||||
5 | 15 | 0.55 | 5.7 | 6.37 | 1.37 | 0.89 | |
20 | 9.8 | 0.51 | |||||
25 | 14.2 | 0.35 | |||||
30 | 18.9 | 0.26 | |||||
40 | 28.3 | 0.18 | |||||
50 | 36.4 | 0.14 | |||||
6 | 20 | 0.7 | 9.6 | 12.94 | 1.67 | 1.18 | |
25 | 14.4 | 0.78 | |||||
30 | 20.2 | 0.56 | |||||
35 | 28.8 | 0.39 | |||||
40 | 30.3 | 0.37 | |||||
45 | 34.8 | 0.32 | |||||
50 | 41.1 | 0.27 | |||||
(60) | 50.0 | 0.23 | |||||
8 | (25) | 0.9 | 10.0 | 18.63 | 3.92 | 1.47 | |
(30) | 14.3 | 1.03 | |||||
35 | 18.8 | 0.78 | |||||
40 | 23.8 | 0.62 | |||||
(45) | 28.3 | 0.52 | |||||
50 | 32.6 | 0.45 | |||||
60 | 41.7 | 0.35 | |||||
(70) | 50.0 | 0.29 | |||||
10 | (35) | 1.10 | 14.0 | 23.24 | 4.71 | 1.32 | |
60 | 35.7 | 0.52 | |||||
(75) | 47.3 | 0.39 | |||||
12 | *35 | 1.40 | 11.7 | 47.7 | 10.49 | 3.14 | |
*70 | 41.4 | 0.88 |
Part Number | Wire Dia. d mm | Dynamic Load | Initial Tension N (Reference Value) | Spring Constant N/mm (Reference Value) | |||
Type | D | L | Max. Deflection Fmax.mm | Max. Load N | |||
E-GAWS (SWP-B) E-GAUS (SUS304-WPB) | 3 | 10 | 0.4 | 3.5 | 4.41 | 0.88 | 0.98 |
15 | 6.0 | 0.59 | |||||
20 | 9.0 | 0.39 | |||||
4 | 15 | 0.5 | 6.5 | 6.37 | 1.18 | 0.78 | |
20 | 10.2 | 0.49 | |||||
25 | 13.9 | 0.39 | |||||
30 | 17.5 | 0.29 | |||||
40 | 24.0 | 0.22 | |||||
5 | 15 | 0.6 | 5.6 | 8.53 | 1.57 | 1.27 | |
20 | 8.9 | 0.78 | |||||
25 | 13.7 | 0.49 | |||||
30 | 17.3 | 0.39 | |||||
35 | 23.7 | 0.29 | |||||
40 | 24.5 | 0.28 | |||||
6 | 20 | 0.8 | 6.7 | 17.26 | 3.53 | 2.06 | |
25 | 9.3 | 1.47 | |||||
30 | 12.7 | 1.08 | |||||
35 | 15.6 | 0.88 | |||||
40 | 18.7 | 0.69 | |||||
45 | 20.6 | 0.68 | |||||
(50) | 24.5 | 0.57 | |||||
55 | 28.0 | 0.50 | |||||
8 | 25 | 1.0 | 9.1 | 24.52 | 4.90 | 2.16 | |
30 | 12.5 | 1.57 | |||||
35 | 15.4 | 1.27 | |||||
40 | 19.2 | 0.98 | |||||
45 | 22.2 | 0.88 | |||||
50 | 25.0 | 0.78 | |||||
55 | 28.6 | 0.70 | |||||
60 | 33.3 | 0.60 | |||||
65 | 36.3 | 0.55 | |||||
(70) | 40.0 | 0.50 | |||||
10 | 30 | 1.2 | 10.4 | 30.99 | 5.49 | 2.45 | |
35 | 13.7 | 1.86 | |||||
40 | 17.3 | 1.47 | |||||
(45) | 20.0 | 1.27 | |||||
(50) | 24.8 | 0.98 | |||||
60 | 31.6 | 0.78 | |||||
12 | (40) | 1.6 | 11.8 | 62.76 | 14.71 | 5.69 | |
(55) | 19.3 | 2.94 | |||||
(60) | 22.3 | 2.75 | |||||
14 | (40) | 1.8 | 10.2 | 74.53 | 16.67 | 5.69 | |
20 | (100) | 2.6 | 36.1 | 150.04 | 36.28 | 3.14 | |
(175) | 72.5 | 1.60 |
Part Number | Wire Dia. d mm | Dynamic Load | Initial Tension N (Reference Value) | Spring Constant N/mm (Reference Value) | |||
Type | D | L | Max. Deflection Fmax.mm | Max. Load N | |||
E-GAWF (SWP-B) | 3 | 10 | 0.45 | 2.2 | 6.47 | 1.57 | 2.26 |
15 | 4.5 | 1.08 | |||||
20 | 6.7 | 0.74 | |||||
4 | 15 | 0.55 | 4.5 | 8.43 | 1.86 | 1.47 | |
20 | 7.1 | 0.93 | |||||
25 | 10.0 | 0.66 | |||||
35 | 15.2 | 0.43 | |||||
5 | 15 | 0.7 | 3.9 | 14.71 | 2.45 | 3.14 | |
20 | 6.9 | 1.77 | |||||
25 | 9.6 | 1.28 | |||||
30 | 12.5 | 0.98 | |||||
35 | 15.6 | 0.78 | |||||
40 | 19.2 | 0.64 | |||||
6 | 20 | 0.9 | 3.9 | 23.54 | 5.88 | 4.51 | |
25 | 6.0 | 2.94 | |||||
30 | 7.8 | 2.26 | |||||
35 | 10.0 | 1.77 | |||||
40 | 12.0 | 1.47 | |||||
50 | 16.4 | 1.08 | |||||
8 | 25 | 1.1 | 5.8 | 31.38 | 6.86 | 4.23 | |
30 | 8.3 | 2.94 | |||||
35 | 10.9 | 2.26 | |||||
40 | 13.2 | 1.86 | |||||
45 | 15.6 | 1.57 | |||||
10 | 30 | 1.4 | 6.5 | 49.03 | 12.75 | 5.58 | |
35 | 8.7 | 4.17 | |||||
40 | 10.7 | 3.39 | |||||
45 | 12.9 | 2.81 | |||||
50 | 15.2 | 2.39 | |||||
70 | 23.1 | 1.57 | |||||
80 | 27.4 | 1.32 |
O.D. | E-GAWA | E-GAWY | E-GAWU | E-GAWS | E-GAWF | E-GAWT | E-GWAWT |
D | E-GAUA | E-GAUY | E-GAUU | E-GAUS | E-GAUT | ||
2 | 0.69 | 1.86 | 2.45 | ||||
3 | 1.27 | 2.25 | 3.33 | 4.41 | 6.47 | 8.80 | |
4 | 2.26 | 3.24 | 4.81 | 6.37 | 8.43 | 11.10 | |
5 | 3.24 | 4.22 | 6.37 | 8.53 | 14.71 | 20.79 | 20.79 |
6 | 6.08 | 8.14 | 12.94 | 17.26 | 23.54 | 33.15 | 33.15 |
8 | 8.53 | 12.75 | 18.63 | 24.52 | 31.38 | 41.19 | 41.19 |
10 | 15.00 | 23.24 | 30.99 | 49.03 | 77.47 | 77.47 | |
12 | 31.37 | 47.7 | 62.76 | 120.62 | 120.62 | ||
14 | 38.24 | 74.53 | 154.95 | 154.95 | |||
16 | 43.15 | ||||||
20 | 78.45 | 150.04 | |||||
For the product page, see here → | Extra Light Load / Light Load Type | Light Medium Load / Medium Load / Medium Heavy Load Type | Heavy Load Type | Heavy Load Double Hook Type |
Unit (mm) | ||||
Type | Tension Spring D Dimension | Posts for Tension Springs D Dim. | Economy Series Post for Tension Spring | |
Hole | Groove Type | |||
C-AIPO | C-BSPO | |||
E-GAWU E-GAUU | 3 | 3 | ◎ | × |
4 | 4 | ◎ | ○ | |
5 | 4 | ◎ | ◎ | |
5 | ◎ | × | ||
6 | 4 | ◎ | ◎ | |
5 | ◎ | × | ||
6 | ◎ | × | ||
8 | 5 | ◎ | ◎ | |
6 | ◎ | ◎ |
Unit (mm) | ||||
Type | Tension Spring D Dimension | Posts for Tension Springs D Dim. | Economy Series Post for Tension Spring | |
Hole | Groove Type | |||
C-AIPO | C-BSPO | |||
E-GAWS E-GAUS | 3 | 3 | ◎ | ○ |
4 | 4 | ◎ | × | |
5 | 4 | ◎ | ◎ | |
5 | ◎ | × | ||
6 | 4 | ◎ | ◎ | |
5 | ◎ | × | ||
8 | 6 | ◎ | ◎ | |
10 | 6 | ◎ | ◎ | |
8 | ◎ | × | ||
12 | 6 | ◎ | ○ | |
8 | ○ | ◎ | ||
14 | 8 | ○ | ◎ | |
12 | — | |||
20 | 14 |
Unit (mm) | ||||
Type | Tension Spring D Dimension | Posts for Tension Springs D Dim. | Economy Series Post for Tension Spring | |
Hole | Groove Type | |||
C-AIPO | C-BSPO | |||
E-GAWF | 3 | 3 | ◎ | × |
4 | 3 | ◎ | × | |
4 | ○ | × | ||
5 | 4 | ◎ | × | |
5 | ◎ | × | ||
6 | 4 | ◎ | ◎ | |
5 | ◎ | × | ||
6 | ◎ | × | ||
8 | 5 | ◎ | ◎ | |
6 | ◎ | ◎ | ||
10 | 6 | ◎ | ◎ | |
8 | ◎ | × |
Part Number |
---|
E-GAWS6-55 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. (Ø) | Material | Length of Spring Used L+F (mm) | Standard Spring Constant (N/mm) | Max. Load (N) | Initial Tension (N) | Max. Deflection (mm) | Material Certificate: Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 39.62 | EG ECONOMICAL TENSION SPRINGS | 10 Piece(s) | Available | 3 Day(s) | 10 | 55 | 6 | 15.01~30.00 | 0.8 | k | 83 | 0.5 | 17.26 | 3.53 | 28 | SWP-B |
Loading...
Material Certificate | Available |
---|
Please check the type/dimensions/specifications of the part E-GAWS6-55 in the Tension Spring Light to Medium Load / Medium Load / Medium to Heavy Load [RoHS Comliant] series.
Part Number |
---|
E-GAUS10-60 |
E-GAUS3-10 |
E-GAUS3-15 |
E-GAWS8-25 |
E-GAWS8-30 |
E-GAWS8-35 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. (Ø) | Material | Length of Spring Used L+F (mm) | Standard Spring Constant (N/mm) | Max. Load (N) | Initial Tension (N) | Max. Deflection (mm) | Material Certificate: Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 56.60 | 20 Piece(s) | Available | 3 Day(s) | 10 | 60 | 10 | 30.01~60.00 | 1.2 | - | - | 0.78 | 30.99 | 5.49 | 31.6 | SUS304-WPB | |
฿ 39.62 | 20 Piece(s) | Available | 3 Day(s) | 10 | 10 | 3 | 3.51~8.00 | 0.4 | - | 13.5 | 0.98 | 4.41 | 0.88 | 3.5 | SUS304-WPB | |
฿ 39.62 | 20 Piece(s) | Available | 3 Day(s) | 10 | 15 | 3 | 3.51~8.00 | 0.4 | - | 21 | 0.59 | 4.41 | 0.88 | 6 | SUS304-WPB | |
฿ 39.62 | 20 Piece(s) | Available | 3 Day(s) | 10 | 25 | 8 | 15.01~30.00 | 1 | - | 34.1 | 2.16 | - | 4.9 | 9.1 | SWP-B | |
฿ 39.62 | 20 Piece(s) | Available | 3 Day(s) | 10 | 30 | 8 | 15.01~30.00 | 1 | - | 42.5 | 1.57 | - | 4.9 | 12.5 | SWP-B | |
฿ 39.62 | 20 Piece(s) | Available | 3 Day(s) | 10 | 35 | 8 | 15.01~30.00 | 1 | - | 50.4 | 1.27 | - | 4.9 | 15.4 | SWP-B |
How can we improve?
How can we improve?