(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
\RoHS10-compliant products are newly released. / The bulk-purchase may save up to 80% for MISUMI’s similar products.
MISUMI's low-priced new brand [Economy Series] Sequentially expanding product lineup. See "Product Lineup" for the special feature page. Product Lineup
Item | MISUMI's Similar Products AUA | Economy Series E-GAUA |
Service Life | 1 million times | 700,000 times or more |
Manufactured | In Japan | Outside of Japan |
RoHS10 | Compliant | Compliant |
Type | [M] Material |
E-GAWA | SWP-B |
E-GAWY | |
E-GAUA | SUS304-WPB |
E-GAUY |
Part Number | Wire Dia. d mm | Dynamic Load | Initial Tension N (Reference Value) | Spring Constant N/mm (Reference Value) | |||
Type | D | L | Max. Deflection Fmax. mm | Max. Load N | |||
E-GAWA (SWP-B) E-GAUA (SUS304-WPB) | 2 | *10 | 0.20 | 6.7 | 0.69 | 0.13 | 0.083 |
3 | 10 | 0.25 | 10.4 | 1.27 | 0.15 | 0.110 | |
15 | 23.0 | 0.049 | |||||
20 | 35.9 | 0.031 | |||||
25 | 47.9 | 0.024 | |||||
4 | 15 | 0.35 | 14.6 | 2.26 | 0.25 | 0.140 | |
20 | 24.1 | 0.083 | |||||
25 | 32.5 | 0.062 | |||||
30 | 42.7 | 0.047 | |||||
(35) | 51.2 | 0.039 | |||||
40 | 60.3 | 0.033 | |||||
5 | 15 | 0.45 | 8.2 | 3.24 | 0.49 | 0.330 | |
20 | 15.5 | 0.180 | |||||
25 | 21.5 | 0.130 | |||||
30 | 29.4 | 0.093 | |||||
35 | 35.0 | 0.078 | |||||
40 | 43.0 | 0.064 | |||||
(50) | 56.0 | 0.049 | |||||
6 | 20 | 0.55 | 16.2 | 6.08 | 0.64 | 0.340 | |
25 | 25.2 | 0.220 | |||||
30 | 34.7 | 0.160 | |||||
35 | 42.7 | 0.130 | |||||
40 | 50.4 | 0.110 | |||||
45 | 61.6 | 0.088 | |||||
(50) | 69.3 | 0.079 | |||||
60 | 85.3 | 0.064 | |||||
8 | 25 | 0.7 | 18.1 | 8.53 | 1.08 | 0.410 | |
30 | 27.1 | 0.280 | |||||
35 | 36.2 | 0.210 | |||||
40 | 44.7 | 0.170 | |||||
(45) | 54.2 | 0.140 |
Part Number | Wire Dia. d mm | Dynamic Load | Initial Tension N (Reference Value) | Spring Constant N/mm (Reference Value) | |||
Type | D | L | Max. Deflection Fmax. mm | Max. Load N | |||
E-GAWY (SWP-B) E-GAUY (SUS304-WPB) | 2 | *10 | 0.25 | 5.7 | 1.86 | 0.34 | 0.27 |
3 | 10 | 0.30 | 8.7 | 2.25 | 0.29 | 0.23 | |
15 | 16.6 | 0.12 | |||||
20 | 25.0 | 0.08 | |||||
25 | 33.3 | 0.06 | |||||
4 | 15 | 0.40 | 10.0 | 3.24 | 0.59 | 0.26 | |
20 | 16.8 | 0.16 | |||||
25 | 22.5 | 0.12 | |||||
30 | 28.4 | 0.09 | |||||
35 | 33.7 | 0.08 | |||||
40 | 38.5 | 0.07 | |||||
5 | 15 | 0.50 | 6.8 | 4.22 | 0.88 | 0.49 | |
20 | 11.7 | 0.28 | |||||
25 | 17.0 | 0.20 | |||||
30 | 21.2 | 0.16 | |||||
40 | 34.0 | 0.10 | |||||
45 | 37.7 | 0.09 | |||||
(50) | 42.5 | 0.08 | |||||
6 | 20 | 0.60 | 14.0 | 8.14 | 1.27 | 0.49 | |
25 | 21.2 | 0.32 | |||||
30 | 28.0 | 0.25 | |||||
35 | 35.0 | 0.20 | |||||
40 | 41.1 | 0.17 | |||||
45 | 50.0 | 0.14 | |||||
8 | 25 | 0.80 | 15.1 | 12.75 | 2.35 | 0.69 | |
30 | 21.2 | 0.49 | |||||
35 | 26.5 | 0.39 | |||||
40 | 33.1 | 0.31 | |||||
(50) | 46.0 | 0.23 | |||||
(70) | 66.2 | 0.16 | |||||
10 | (45) | 1.00 | 23.9 | 15.00 | 3.73 | 0.47 | |
(70) | 44.2 | 0.26 | |||||
(80) | 52.2 | 0.22 | |||||
12 | *40 | 1.20 | 27.8 | 31.37 | 5.39 | 0.93 | |
*45 | 35.3 | 0.74 | |||||
(50) | 42.0 | 0.62 | |||||
(60) | 55.2 | 0.47 | |||||
(75) | 77.9 | 0.33 | |||||
(100) | 106.0 | 0.25 | |||||
14 | (45) | 1.50 | 21.0 | 38.24 | 8.43 | 1.42 | |
(80) | 58.3 | 0.51 | |||||
16 | (70) | 1.60 | 40.8 | 43.15 | 9.12 | 0.83 | |
(150) | 115.6 | 0.29 | |||||
20 | (80) | 2.00 | 53.6 | 78.45 | 12.75 | 1.23 | |
(150) | 139.5 | 0.47 | |||||
(175) | 167.5 | 0.39 |
O.D. | E-GAWA | E-GAWY | E-GAWU | E-GAWS | E-GAWF | E-GAWT | E-GWAWT |
D | E-GAUA | E-GAUY | E-GAUU | E-GAUS | E-GAUT | ||
2 | 0.69 | 1.86 | 2.45 | ||||
3 | 1.27 | 2.25 | 3.33 | 4.41 | 6.47 | 8.80 | |
4 | 2.26 | 3.24 | 4.81 | 6.37 | 8.43 | 11.10 | |
5 | 3.24 | 4.22 | 6.37 | 8.53 | 14.71 | 20.79 | 20.79 |
6 | 6.08 | 8.14 | 12.94 | 17.26 | 23.54 | 33.15 | 33.15 |
8 | 8.53 | 12.75 | 18.63 | 24.52 | 31.38 | 41.19 | 41.19 |
10 | 15.00 | 23.24 | 30.99 | 49.03 | 77.47 | 77.47 | |
12 | 31.37 | 47.7 | 62.76 | 120.62 | 120.62 | ||
14 | 38.24 | 74.53 | 154.95 | 154.95 | |||
16 | 43.15 | ||||||
20 | 78.45 | 150.04 | |||||
For the product page, see here → | Extra Light Load / Light Load Type | Light Medium Load / Medium Load / Medium Heavy Load Type | Heavy Load Type | Heavy Load Double Hook Type |
Unit (mm) | ||||
Type | Tension Spring D Dimension | Posts for Tension Springs D Dim. | Economy Series Post for Tension Spring | |
Hole | Groove Type | |||
C-AIPO | C-BSPO | |||
E-GAWA E-GAUA | 3 | 3 | ◎ | ◎ |
4 | 4 | ◎ | ◎ | |
5 | 4 | ◎ | ◎ | |
5 | ◎ | ○ | ||
6 | 5 | ◎ | ◎ | |
6 | ◎ | ○ | ||
8 | 6 | ◎ | ◎ |
Unit (mm) | ||||
Type | Tension Spring D Dimension | Posts for Tension Springs D Dim. | Economy Series Post for Tension Spring | |
Hole | Groove Type | |||
C-AIPO | C-BSPO | |||
E-GAWY E-GAUY | 3 | 3 | ◎ | ○ |
4 | 3 | ◎ | ◎ | |
4 | ◎ | ○ | ||
5 | 4 | ◎ | ◎ | |
5 | ◎ | ○ | ||
6 | 5 | ◎ | ◎ | |
6 | ◎ | ◎ | ||
8 | 6 | ◎ | ◎ | |
10 | 8 | ◎ | ◎ | |
12 | 8 | ○ | ◎ | |
14 | 8 | ○ | ◎ | |
12 | — | |||
16 | 14 | |||
18 | 14 | |||
20 | 14 |
Part Number |
---|
E-GAUY8-40 |
E-GAWY8-40 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free Length L (mm) | Outer Dia. D (Ø) | Allowable Load (Configurable Range) (N) | Wire Dia. (Ø) | Material | Length of Spring Used L+F (mm) | Standard Spring Constant (N/mm) | Max. Load (N) | Initial Tension (N) | Max. Deflection (mm) | Material Certificate: Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 50.94 | EG ECONOMICAL TENSION SPRINGS | 10 Piece(s) | Available | 3 Day(s) | 10 | 40 | 8 | 8.01~15.00 | 0.8 | - | 73.1 | 0.31 | 12.75 | 2.35 | 33.1 | SUS304-WPB | |
฿ 42.45 | EG ECONOMICAL TENSION SPRINGS | 10 Piece(s) | Available | 3 Day(s) | 10 | 40 | 8 | 8.01~15.00 | 0.8 | k | 73.1 | 0.31 | 12.75 | 2.35 | 33.1 | SWP-B |
Loading...
Material Certificate | Available |
---|
How can we improve?
How can we improve?