Proximity Sensor, Cylinder Shape

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Non-contact detection can be used to detect different materials such as metal, plastic, and liquid. IP67 protection structure, sensitivity adjustment potentiometer allows easy adjustment of detection distance
Product Overview
Capacitive sensors can detect not only various types of metal workpieces, but their electrostatic principle also makes them more suitable for detecting various non-metallic objects, through-barrier detection, and detecting targets inside different containers. They can reliably detect non-metallic objects such as plastic, wood, liquids, and paper, and can also detect different substances inside containers through non-metallic walls. Electromagnetic interference, water mist, dust, and oil stains have almost no effect on their normal operation, giving the product outstanding anti-interference capability. In addition, the potentiometer allows for sensitivity adjustment, and the product comes in a variety of sizes to meet customers' diverse needs, making its applications even more extensive. It has the characteristics of both a limit switch and a micro switch, while also offering sensing capabilities. It operates reliably, has stable performance, fast frequency response, long service life, strong anti-interference ability, and features such as waterproof, shockproof, and corrosion resistance.
Dimensional Drawing
Specification Table
| Style | Shape | Detection Distance | Mounting Method | Output Method | Detection Frequency Hz | Wire Length | |
| E-MSMC12-N01 | Threaded Type M12 | ![]() | 1 to 3 mm (Adjustable distance) | Shielded | NPN N.O. | 50 | 2M |
| E-MSMC12-P01 | PNP N.O. | ||||||
| E-MSMC12-N11 | ![]() | 1 to 6 mm (Adjustable distance) | Non Shield | NPN N.O. | |||
| E-MSMC12-P11 | PNP N.O. | ||||||
| E-MSMC18-N01 | Threaded Type M18 | ![]() | 2 to 8 mm (Adjustable distance) | Shielded | NPN N.O. | ||
| E-MSMC18-P01 | PNP N.O. | ||||||
| E-MSMC18-N11 | ![]() | 2 to 15 mm (Adjustable distance) | Non Shield | NPN N.O. | |||
| E-MSMC18-P11 | PNP N.O. | ||||||
Technical data
| Operating Voltage | 10 to 30 V DC | ||||||||||||||||
| Permissible Pulse Voltage | < 10% | ||||||||||||||||
| No-Load Current | < 10 mA | ||||||||||||||||
| Maximum Load Current | 200 mA | ||||||||||||||||
| Leakage Current | < 0.01 mA | ||||||||||||||||
| Voltage Drop | < 2 V DC | ||||||||||||||||
| Switching Frequency | 50HZ | ||||||||||||||||
| Detection Object (mm) | Iron 50 × 50 × 1 t (grounded state) | ||||||||||||||||
| Detection Material | Ferrous/Non-ferrous Metals/Non-metals (Detection distance varies depending on material) | ||||||||||||||||
| Response Time | 1.5 ms | ||||||||||||||||
| Switch Hysteresis | < 15%(Sr) | ||||||||||||||||
| Repeatability | < 5%(Sr) | ||||||||||||||||
| Protection Rating | IP67 | ||||||||||||||||
| Operating Temperature | -25°C to +70°C | ||||||||||||||||
| Temperature Drift | < 10%(Sr) | ||||||||||||||||
| Short Circuit Protection | YES | ||||||||||||||||
| Overload Current | 220 mA | ||||||||||||||||
| Sensing Surface Material | PBT | ||||||||||||||||
Capacitive Sensor Attenuation Coefficient


Product Features
Wide Variety
A rich selection of products suitable for various limit control, counting control, and more
Quality Assurance
IC control, high testing accuracy, and longer lifespan
Easy Installation
Suitable for high pulse and high rotation applications
Protection Rating
IP67 construction, offering certain oil resistance and waterproof functions
Protection Circuit
Surge protection circuit, short-circuit protection, and reverse polarity protection
Standard testing equipment, quality guaranteed


A rich selection of products suitable for various limit control, counting control, and more
Quality Assurance
IC control, high testing accuracy, and longer lifespan
Easy Installation
Suitable for high pulse and high rotation applications
Protection Rating
IP67 construction, offering certain oil resistance and waterproof functions
Protection Circuit
Surge protection circuit, short-circuit protection, and reverse polarity protection
DC 3-wire NPN Output

ZD: Surge Absorption Zener Diode
Tr: NPN Output Transistor
D: Reverse Power Supply Protection Diode

ZD: Surge Absorption Zener Diode
Tr: NPN Output Transistor
D: Reverse Power Supply Protection Diode
DC 3-wire PNP Output

ZD: Surge Absorption Zener Diode
Tr: PNP Output Transistor
D: Reverse Power Supply Protection Diode

ZD: Surge Absorption Zener Diode
Tr: PNP Output Transistor
D: Reverse Power Supply Protection Diode
Standard testing equipment, quality guaranteed


Usage Method
| Shielded Type | Non Shield Type | ||||||||||||||||||
![]() | ![]() | ||||||||||||||||||
| Shielded type concentrated at the front of the sensor | The non shield type allows for a greater detection distance, but due to the lack of object protection, it is easily affected by surrounding workpieces. Please pay attention during installation. | ||||||||||||||||||
| Mounting Method | |||||||||||||||||||
| Single Shielded Type | Single Non Shielded Type | ||||||||||||||||||
![]() | ![]() | ||||||||||||||||||
| To prevent signal interference, the distance from the sensor surface to the detected object should be ≥ 3Sn (Sn: sensor sensing distance), and the distance between two adjacent proximity sensors should be ≥ D (D: sensor diameter). | No protection around the sensor; the sensing surface must maintain a distance of Y from the mounting surface. The distance between the sensing surface and the detected object should be ≥ 3Sn, and the distance between two adjacent proximity sensors should be ≥ 2D (D is the sensor diameter). | ||||||||||||||||||
| Relative Mounting Method |
| ||||||||||||||||||
![]() | |||||||||||||||||||
| For sensors installed opposite each other, the minimum distance between the two sensing surfaces must be ≥ 6Sn | |||||||||||||||||||
Example of Use
Liquid Level Detection











