Sensor Rail Type B

Brand :
MISUMI
Caution
- Some page material is under updating
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
This is Economy series Sensor Rails Type B and the price is cheaper than Standard Products
Product Overview
Type B rail for sensors, L length can be specified between 50 mm and 2000 mm.
High cost performance, reliable quality, end face not anodized
High cost performance, reliable quality, end face not anodized
Dimensional Drawing
Unit (mm)
_.jpg)
_.jpg)
Specification Overview
Material: 6063-T5
Surface treatment: Natural anodized finishSpecification Table
| Part Number | L | A | B | C | D | E | d | e | ||
Type | M | Can be specified down to 1 mm increments | ||||||||
| (Type B) | E-SENB | 3 | 50 to 2000 | 3.4 | 5.7 | 3 | 9 | 6 | 1.5 | 2 |
Product Features
Rail for sensors, suitable slot width, currently available in M3 specifications
L
Type
M