Ball Lock Pins - Spring Type

Brand :
MISUMI
Caution
Product Description
Product Overview
· Workpieces can be quickly positioned and secured.Dimensional Drawing

Material Table
| Type | Ball | Pin1 | Pin2 | Spring | Handle | Ring | ||||||
Material | Hardness | Material | Surface Treatment | Material | Surface Treatment | Material | Material | Surface Treatment | Material | Surface Treatment | ||
| C-SBLPS | Solid Type | SUS440C | HRC55 or more | SUS303 | - | - | - | SUS304 | SUS303 | - | SUS304 | - |
| C-SBLPK | Pull Ring Brake Type | SUS304 | - | SUS303 | - | |||||||
Specification Table
| Part Number | L dimension selectable | B1 | ℓ1 | D | ℓ2 | E | Matching Hole Recommended Size | ||||||||||
Type | B | ||||||||||||||||
| C-SBLPS C-SBLPK | 5 | 2030 | 5.5 | 6 (7) | 11 | 22 | 30 | 5 | +0.07 0 | ||||||||
| 6 | 25304050 | 7 | 7 | 11 | 22 | 30 | 6 | +0.07 0 | |||||||||
| 8 | 20253040506070 | 9.5 | 8 | 11 | 22 | 30 | 8 | +0.09 0 | |||||||||
| 10 | 2530405060 | 12 | 9 | 16 | 27 | 30 | 10 | +0.09 0 | |||||||||
| 12 | 355060 | 14.5 | 10 | 16 | 27 | 30 | 12 | +0.11 0 | |||||||||
| 16 | 60 | 19 | 14 | 19 | 32 | 30 | 16 | +0.11 0 | |||||||||
( ) Only for C-SBLPK size. Product Features
· With simple operation, frequently connected workpieces and parts can be securely fixed and quickly separated.
Precautions
· Ball ejector type, without button.
Example of Use

Material
Hardness
Surface Treatment
L dimension selectable
Type
B