Hex Nut JIS Class 1 / JIS Class 3 Stainless Steel, Sold in Box, Single Item Sale [RoHS Compliant]

Brand :
MISUMI
Caution
- When purchasing in small boxes, the packaging may vary depending on the quantity.
- JIS Type 3 nuts M3 to M5 will be available from April 2024.
- The price list on this page is as of March 2024. For the latest price, please click the "Confirm Price" button after confirming the part number.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Bulk-Purchase Deals]Purchasing more than a small box quantity is very economical.
·Economy Series Stainless Steel Hex Nut, which has achieved a significant cost reduction compared to MISUMI's similar products.
* Minimum order quantity is set. The minimum order quantity may vary depending on the type and size. Please check with the part number tab or WOS
Dimensional Drawing
(JIS Class 1) (JIS Class 3)M | (Coarse) | B | (e) | T | T1 |
Pitch | |||||
3 | 0.5 | 5.5 | 6.4 | 2.4 | 1.8 |
4 | 0.7 | 7 | 8.1 | 3.2 | 2.4 |
5 | 0.8 | 8 | 9.2 | 4 | 3.2 |
6 | 1 | 10 | 11.5 | 5 | 3.6 |
8 | 1.25 | 13 | 15 | 6.5 | 5 |
10 | 1.5 | 17 | 19.6 | 8 | 6 |
12 | 1.75 | 19 | 21.9 | 10 | 7 |
16 | 2 | 24 | 27.7 | 13 | 10 |
Type | [M] Material | Nut Type | Unit of Purchase |
| E-BOX-GSLBNR | SUS304CU Equivalent | 1 Type | Box |
| E-GSLBNR | Single Item | ||
| E-BOX-GSKNTR | SUS304J3 Equivalent | 3 types | Box |
| E-GSKNTR | Single Item |
| Ordering Example | Part Number |
| E-BOX-GSKNTR10 | |
| E-GSLBNR5 |
■Box
| Part Number | Box Qty. | Box Qty. | |
| Type | M | E-BOX-GSLBNR | E-BOX-GSKNTR |
| E-BOX-GSLBNR E-BOX-GSKNTR | 3 | 3,000 pcs./box | 2,000 pcs./box |
| 4 | 1,500 pcs./box | 2,000 pcs./box | |
| 5 | 1,000 pcs./box | 2,000 pcs./box | |
| 6 | 1,500 pcs./box | 1,000 pcs./box | |
| 8 | 600 pcs./box | 500 pcs./box | |
| 10 | 300 pcs./box | 300 pcs./box | |
| 12 | 200 pcs./box | 100 pcs./box | |
| 16 | 100 pcs./box | 150 pcs./box | |
■ Single Item
| Part Number | |
| Type | M |
| E-GSLBNR E-GSKNTR | 3 |
| 4 | |
| 5 | |
| 6 | |
| 8 | |
| 10 | |
| 12 | |
| 16 | |
[Features]
·This is an Economy Series Hex Nut, which has achieved a significant cost reduction compared to MISUMI's similar products due to the procurement method change.
·This is an Economy Series Hex Nut, which has achieved a significant cost reduction compared to MISUMI's similar products due to the procurement method change.
■Differences between MISUMI's similar products and Economy Series
| 1 Type Nut | 3 Types of Nuts | |||
| MISUMI's Similar Products | Economy Series E-BOX-SLBNR E-GSLBNR | MISUMI's Similar Products | Economy Series E-BOX-GSKNTR E-GSKNTR | |
| BOX-SLBNR SLBNR | BOX-SKNTR SKNTR | |||
| JIS Compliant | JIS B1181 | JIS B1181 | ||
| RoHS10 Compliant | Compliant | Compliant | ||