Spring Washer - Stainless Steel, Sold in Box, Single Item Sale [RoHS Compliant]

Brand :
MISUMI
Caution
- When purchasing in small boxes, the packaging may vary depending on the quantity.
- The price list on this page is as of March 2024. For the latest price, please click the "Confirm Price" button after confirming the part number.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Bulk-Purchase Deals]Purchasing more than a small box quantity is very economical.
·Economy Series Stainless Steel Spring Washer, which has achieved a significant cost reduction compared to MISUMI's similar products.
* Minimum order quantity is set. The minimum order quantity may vary depending on the type and size. Please check with the part number tab or WOS
Dimensional Drawing

| Nominal M | d | D | t |
| 3 | 3.1 | 5.9 | 0.7 |
| 4 | 4.1 | 7.6 | 1 |
| 5 | 5.1 | 9.2 | 1.3 |
| 6 | 6.1 | 12.2 | 1.5 |
| 8 | 8.2 | 15.4 | 2 |
| 10 | 10.2 | 18.4 | 2.5 |
| 12 | 12.2 | 21.5 | 3 |
| 16 | 16.2 | 28 | 4 |
| 20 | 20.2 | 33.8 | 5.1 |
| Type | [M] Material | Unit of Purchase |
| E-BOX-GSSLW | SUS304CU Equivalent | Box |
| E-GSSLW | Unit: 1 pc. |
| Ordering Example | Part Number |
| E-BOX-GSSLW3 | |
| E-GSSLW5 |
| Part Number | d | D | t | Pcs./ Small Box | |
| Type | Nominal (M) | E-BOX-GSSLW | |||
| E-BOX-GSSLW E-GSSLW | 3 | 3.1 | 5.9 | 0.7 | 2,000 pcs./box |
| 4 | 4.1 | 7.6 | 1 | 2,000 pcs./box | |
| 5 | 5.1 | 9.2 | 1.3 | 2,000 pcs./box | |
| 6 | 6.1 | 12.2 | 1.5 | 2,000 pcs./box | |
| 8 | 8.2 | 15.4 | 2 | 1,500 pcs./box | |
| 10 | 10.2 | 18.4 | 2.5 | 900 pcs./box | |
| 12 | 12.2 | 21.5 | 3 | 550 pcs./box | |
| 16 | 16.2 | 28 | 4 | 250 pcs./box | |
| 20 | 20.2 | 33.8 | 5.1 | 140 pcs./box | |
[Features]
·This is an Economy Series Spring Washer, which has achieved a significant cost reduction compared to MISUMI's similar products due to the procurement method change.
·This is an Economy Series Spring Washer, which has achieved a significant cost reduction compared to MISUMI's similar products due to the procurement method change.
■Differences between MISUMI's similar products and Economy Series
| MISUMI's Similar Products BOX-SSLW SSLW | Economy Series E-BOX-SSLW E-GSSLW | |
| JIS Compliant | JIS B1251 | JIS B1251 |
| RoHS10 | Compliant | Compliant |