Flat Washer - Stainless Steel, Sold in Box, Single Item Sale [RoHS Compliant]

Brand :
MISUMI
Caution
- When purchasing in small boxes, the packaging may vary depending on the quantity.
- The price list on this page is as of March 2024. For the latest price, please click the "Confirm Price" button after confirming the part number.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Bulk-Purchase Deals]Purchasing more than a small box quantity is very economical.
·Economy Series Stainless Steel Flat Washer, which has achieved a significant cost reduction compared to MISUMI's similar products.
* Minimum order quantity is set. The minimum order quantity may vary depending on the type and size. Please check with the part number tab or WOS
Dimensional Drawing

| M | d | D | t |
| 3 | 3.3 | 8 | 0.5 |
| 4 | 4.5 | 10 | 0.8 |
| 5 | 5.5 | 12 | |
| 6 | 6.5 | 13 | 1 |
| 8 | 8.5 | 18 | 1.2 |
| 10 | 10.5 | 22 | 1.5 |
| 12 | 12.5 | 26 | 2 |
| 16 | 17 | 32 | |
| 20 | 21 | 40 | 3 |
| Type | [M] Material | Unit of Purchase |
| E-BOX-GSPWF | SUS304 | Box |
| E-GSPWF | Unit: 1 pc. |
| Ordering Example | Part Number |
| E-BOX-GSPWF10 | |
| E-GSPWF5 |
| Part Number | d | D | t | Pcs./ Small Box | |
| Type | Nominal (M) | E-BOX-GSPWF | |||
| E-BOX-GSPWF E-GSPWF | 3 | 3.3 | 8 | 0.5 | 2,000 pcs./box |
| 4 | 4.5 | 10 | 0.8 | 2,000 pcs./box | |
| 5 | 5.5 | 12 | 2,000 pcs./box | ||
| 6 | 6.5 | 13 | 1 | 2,000 pcs./box | |
| 8 | 8.5 | 18 | 1.2 | 2,000 pcs./box | |
| 10 | 10.5 | 22 | 1.5 | 1,000 pcs./box | |
| 12 | 12.5 | 26 | 2 | 500 pcs./box | |
| 16 | 17 | 32 | 300 pcs./box | ||
| 20 | 21 | 40 | 3 | 150 pcs./box | |
[Features]
·This is an Economy Series Flat Washer, which has achieved a significant cost reduction compared to MISUMI's similar products due to the procurement method change.
·This is an Economy Series Flat Washer, which has achieved a significant cost reduction compared to MISUMI's similar products due to the procurement method change.
■Differences between MISUMI's similar products and Economy Series
[ ! ] For the sizes of M8 and more, the thickness dimension t differs from the actual JIS standard.
See the specification table for details.
| MISUMI's Similar Products BOX-SPWF SPWF | Economy Series E-BOX-GSPWF E-GSPWF | |
| JIS Compliant | JIS B1256 (ISO) | [!]JIS B1256 (Old JIS) |
| RoHS10 | Compliant | Compliant |
See the specification table for details.