Press Formed Shim Ring [RoHS Compliant]

Brand :
MISUMI
Caution
- This product is RoHS compliant.
- For details on sagging after press shearing, please refer to the technical information.
- There is difference in seat dimensions between the upper and lower surfaces, and for the outer diameter tolerance, the dimension of the upper surface with the largest dimension is within the tolerance, and for the inner diameter tolerance, the dimension of the upper surface with the smallest dimension is within the tolerance.
- 100 pcs. per package. (Please note that products may overlap inside the packaging.)
Product Description
Price reduction by 82% max. compared to MISUMI’s similar products. * RoHS Compliant. 100 Pcs./Pkg. Can be used with height adjustment as the Height dimensional tolerances equivalent to those of MISUMI’s similar products are guaranteed.
Drawing

T | Tolerance |
0.05 | ±0.005 |
0.1 | ±0.02 |
0.2 | ±0.03 |
0.5 | ±0.04 |
Type | [M] Material | [ H ]Hardness |
E-GPACK100-PCIMRS | SUS304H | 370 to 430HV |