Dowel Pin High Hardness Positive Tolerance

Brand :
MISUMI
Caution
Product Description
Product Overview
The main function of positioning pins is to ensure positional accuracy between two parts when fastened with screws. Mainly used for assembly positioning, and can also be used as an overload shear connection in connection and release-level safety devices. The basic types are cylindrical pins and tapered pins. Dowel pins are also known as positioning pins.


Dimensional Drawing
Product Drawings (Unit: mm)
Material Table
| Type | Material | Hardness |
| E-MSC | Martensitic Stainless Steel | 50HRC to |
Specification Table
| Part Number | L | ℓ1 | |||||||||||||
| Type | D | ||||||||||||||
| E-MSC | 1 | 5 | 6 | 8 | 10 | 0.4 | |||||||||
| 1.5 | 5 | 6 | 8 | 10 | 0.6 | ||||||||||
| 2 | 5 | 6 | 8 | 10 | 12 | 15 | 20 | 1 | |||||||
| 2.5 | 6 | 8 | 10 | 12 | 15 | 20 | |||||||||
| 3 | 6 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | |||||
| 4 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | 1.5 | ||||
| 5 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | |||||
| 6 | 8 | 10 | 12 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 2 | |||
| 8 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 2.5 | |||||
| 10 | 10 | 15 | 20 | 25 | 30 | 35 | 40 | 50 | 60 | 3 | |||||
| 12 | 30 | 35 | 40 | 50 | 60 | 3.5 | |||||||||
Product Features
High precision
In-stock items
In-stock items
Precautions
Please use within the allowable range specified in the catalog. Exceeding this range may cause product damage.
Example of Use
| Electronics Industry | Machine Tool Industry | |
![]() | ![]() | |
| Textile Industry | Packaging Industry | |
![]() | ![]() |
Related Products
Material
Hardness





