Stainless Steel Thin Nuts GB6172

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel material options include SUS304 and SUS316.
[Use]
• Use for fastening and assembling mechanical components.
Dimensional Drawing

Specification Table
| Screw Size d | M4 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | M20 | M24 | |
| p | Thread Pitch | 0.7 | 0.8 | 1 | 1.25 | 1.5 | 1.75 | 2 | 2 | 2.5 | 3 |
| k | Max. | 2.2 | 2.7 | 3.2 | 4 | 5 | 6 | 7 | 8 | 10 | 12 |
| Minimum Value | 1.95 | 2.45 | 2.9 | 3.7 | 4.7 | 5.7 | 6.42 | 7.42 | 9.1 | 10.9 | |
| s | Maximum = Nominal | 7 | 8 | 10 | 13 | 16 | 18 | 21 | 24 | 30 | 36 |
| Minimum Value | 6.78 | 7.78 | 9.78 | 12.73 | 15.73 | 17.73 | 20.67 | 23.67 | 29.16 | 35 | |
| e | Minimum Value | 7.66 | 8.79 | 11.05 | 14.38 | 17.77 | 20.03 | 23.35 | 26.75 | 32.95 | 39.55 |
Related Products
| Hex Socket Head Bolt Stainless Steel Type | Lock Nut (Used in Pairs) | U-Type Nut [Pack of 1–100] |
![]() | ![]() | ![]() |


