Cable Carriers, Semi-enclosed Type, Fully Enclosed Type

Brand :
MISUMI
Caution
Product Description
Product Overview
Four-piece structure, easy to assemble and disassemble
Crossbars and cover plates can be flipped nearly 180°
Medium load and strength
Expandable with clips, hoses can be independently installed on the outside of the cable carrier
Enables quick loading, saving assembly time

Crossbars and cover plates can be flipped nearly 180°
Medium load and strength
Expandable with clips, hoses can be independently installed on the outside of the cable carrier
Enables quick loading, saving assembly time

Dimensional Drawing
Dimensions / Appearance

Imported PA+Glass Fiber
Cross-Section Diagram
Joint Dimensional Drawing
Technical Data
Overhead Load

Imported PA+Glass FiberCross-Section Diagram
Joint Dimensional Drawing
Technical Data
| Speed/Acceleration MLa | max.10[m/s]/max.50[m/s2] |
| Speed/Acceleration MLb | max.3[m/s]/max.6[m/s2] |
| Gliding speed/Acceleration | max.5[m/s]/max.30[m/s2] |
| Permitted temperature | -40°C to 120°C |
| Flame Retardant Grade Flammability class | UL94 HB |
Overhead Load
Specifications Overview
| Part Number | External height B | Inner widthC | External Width W | Link Pitch P | Available bending radiusR | Number of links | Separator | SeparatorQuantity | Installation Size (Corresponding Bending Radius) | Required space height HF | Weight Kg/m ≈ | |||
Type | Inner heightA | H | D | K | ||||||||||
| Semi-enclosed Both sides can be opened E-MLC35 | 35 | 50 | 50 | 67 | 60 | 65 75 100 125 150 175 200 250 | 10 to 65 (600 mm ~ 3900 mm) | S35 | 4 to 65 | 180 200 250 300 350 400 450 550 | 150 160 185 210 235 260 285 335 | 325 360 435 515 595 670 750 905 | H+40 | 1.15 |
| 65 | 82 | 1.22 | ||||||||||||
| 75 | 92 | 1.28 | ||||||||||||
| 90 | 107 | 1.32 | ||||||||||||
| 100 | 117 | 1.40 | ||||||||||||
| 115 | 132 | 1.45 | ||||||||||||
| 125 | 142 | 1.52 | ||||||||||||
| 150 | 167 | 1.68 | ||||||||||||
| 175 | 192 | 1.75 | ||||||||||||
| 200 | 217 | 1.88 | ||||||||||||
| Semi-enclosed Both sides can be opened E-MLC45 | 45 | 60 | 50 | 71 | 70 | 75 100 125 150 175 200 250 300 | 10 to 65 (700 mm ~ 4550 mm) | S45 | 4 to 65 | 210 260 310 360 410 460 560 660 | 175 200 225 250 275 300 350 400 | 380 455 535 615 690 770 925 1085 | H+40 | 1.55 |
| 65 | 86 | 1.60 | ||||||||||||
| 75 | 96 | 1.65 | ||||||||||||
| 90 | 111 | 1.68 | ||||||||||||
| 100 | 121 | 1.75 | ||||||||||||
| 115 | 136 | 1.82 | ||||||||||||
| 125 | 146 | 1.86 | ||||||||||||
| 150 | 171 | 1.98 | ||||||||||||
| 175 | 196 | 2.05 | ||||||||||||
| 200 | 221 | 2.15 | ||||||||||||
| Fully enclosed Both sides can be opened E-MLT35 | 35 | 50 | 50 | 67 | 60 | 100 125 150 175 200 250 | 10 to 65 (600 mm ~ 3900 mm) | S35 | 4 to 65 | 250 300 350 400 450 550 | 185 210 235 260 285 335 | 435 515 595 670 750 905 | H+40 | 1.15 |
| 65 | 82 | 1.22 | ||||||||||||
| 75 | 92 | 1.28 | ||||||||||||
| 100 | 117 | 1.40 | ||||||||||||
| 125 | 142 | 1.52 | ||||||||||||
| 150 | 167 | 1.68 | ||||||||||||
| Fully enclosed Both sides can be opened E-MLT45 | 45 | 60 | 75 | 96 | 70 | 125 150 175 200 250 300 | 10 to 65 (700 mm ~ 4550 mm) | S45 | 4 to 65 | 310 360 410 460 560 660 | 225 250 275 300 350 400 | 535 615 690 770 925 1085 | H+40 | 1.65 |
| 100 | 121 | 1.75 | ||||||||||||
| 125 | 146 | 1.86 | ||||||||||||
| 150 | 171 | 1.98 | ||||||||||||
Divider plates can be added when selecting products. For details on the number of divider plates, please refer to the MISUMI sales website.Product Features

Usage Method
Assembly Method

Disassembly method


Disassembly method

Example of Use










Inner width
Available bending radius
Number of links
Separator
Separator
Type
Inner height