Knurled Knob, Small Diameter Type, Steel / Stainless Steel

Brand :
MISUMI
Caution
- Some Image files are under updaiting
Product Description
MISUMI Economy series Knobs
Product Overview
· Knobs are mechanical component parts that help effectively tighten or loosen screws, and their biggest feature is that they can be operated even without tools.
· (Economy series) Embossed knob Small diameter type, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
· (Economy series) Embossed knob Small diameter type, economical and practical. Widely used in various industrial automation equipment.
· Screw size and body head diameter can be selected according to user's needs. Please refer to the specification table for details.
Dimensional Drawing

Material Table
・Material Table
| Type | Shape | Material | Surface Treatment | |
| Standard | Stepped type | |||
| E-LNOBC | E-LNKBC | Male Thread Type | Steel | Chrome Plated |
| E-LNOSC | E-LNKOSC | Stainless Steel | - | |
| E-LNOMC | E-LNKMC | Female Thread Type | Steel | Chrome Plated |
| E-LNOMSC | E-LNKMSC | Stainless Steel | - | |
Specification Table
| Part Number | L Selection(Only External Thread Type) | DSelection | d | A | T | S | ||||||||||
Type | M | |||||||||||||||
| Standard Type E-LNOBC E-LNOSC E-LNOMC E-LNOMSC | Stepped Type E-LNKBC E-LNKOSC E-LNKMC E-LNKMSC | 3 | 6 | 10 | *5 | 8 | 10 | 6 | 2.5 | 3 | 5 | |||||
| 4 | 6 | 10 | 16 | *7 | 12 | 14 | 8 | 3.5 | 4 | 6 | ||||||
| 5 | 10 | 16 | 20 | *12 | 16 | 18 | 10 | 4 | 5 | 7.5 | ||||||
| 6 | 10 | 16 | 20 | 25 | 30 | *13 | 20 | 22 | 12 | 5 | 6 | 10 | ||||
Specifications marked with * are limited to E-LNOBC·E-LNOSC only.Product Features
· The use of a knob eliminates the need for screw operation tools such as wrenches and pliers, thereby improving work efficiency.
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
· Used for frequent installation and removal in position adjustments.
· Particularly suitable for securely fastening threaded hole components in small to medium-sized equipment
Precautions
· Please be aware of the product usage environment and do not use it in corrosive environments
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
· Knob products are divided into two installation methods: female thread and male thread, which can be selected according to the actual operating environment.
Example of Use

Application Industries
| Food | Semiconductor | Smart phone | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical Appliances | Lithium battery | ||
![]() | ![]() | ![]() |
Material
Surface Treatment
L Selection
D
Type
M




