Timing Pulleys High Torque/S5M

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Product Overview
Usually, timing pulleys and timing belts are widely used to design mechanisms for transmitting rotational power generated by motors.
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Driving and transmission are realized through the engagement between the teeth of timing pulleys and timing belts.
Dimensional Drawing
Tapped Hole Size Table
(Shaft Bore Specs.: P·N)
(Shaft Bore Specs.: P·N)
| dH7 Shaft Bore ID | M (Coarse Thread) | Accessory Fixing Screw |
| 5 | M3 | M3×3 |
| 6~12 | M4 | M4×3 |
| 13~17 | M5 | M5×4 |
| 18~30 | M6 | M6×5 |
| 31~45 | M8 | M8×6 |
| 46~65 | M10 | M10×8 |
Specifications Overview
| Part Number | Material | Surface Treatment | |||
| Belt Width 10mm | Belt Width 15mm | Belt Width 25mm | Pulley | Flange | |
| A: 11 W: 16 L: 28 | A: 17 W: 22 L: 34 | A: 27 W: 32 L: 44 | |||
| E-HTPA□□S5M100 | E-HTPA□□S5M150 | E-HTPA□□S5M250 | Aluminum Alloy | Aluminum Alloy | Clear Anodized |
| E-HTPB□□S5M100 | E-HTPB□□S5M150 | E-HTPB□□S5M250 | Black Anodized | ||
| E-HTPK□□S5M100 | E-HTPK□□S5M150 | E-HTPK□□S5M250 | Hard Clear Anodize* | ||
| E-HTPM□□S5M100 | E-HTPM□□S5M150 | E-HTPM□□S5M250 | Equivalent to S45C | SPCC | Black Oxide Coating |
| E-HTPP□□S5M100 | E-HTPP□□S5M150 | E-HTPP□□S5M250 | Electroless Nickel Plating | ||
| E-HTPS□□S5M100 | E-HTPS□□S5M150 | - | SUS304 Equivalent | - | |
The flange is riveted, and set screws are included for shaft bore specs. P, N or C.
If there are requirements for rust prevention, give priority to products made of aluminum alloy, stainless steel SUS304 and with surface treatment of electroless nickel plating.For anti-rust performance and maintenance of metal materials and surface treatment, please refer to
here.Specification Table
| Part Number | ![]() Pulley Shape | ![]() Shaft Bore Specs. | Shaft Bore Specs. (1mm increments) | P.D. | O.D. | D | F | E | |||||||
| H Round Hole | P Round Hole + Threaded Hole | N Keyway Hole + Tap | |||||||||||||
Type | Number of Teeth | ![]() Type & Nominal Width | dH7 | ||||||||||||
| Shape A | Shape B | Shape A | Shape B | Shape A | Shape B | ||||||||||
| (Aluminum Alloy) E-HTPA E-HTPB E-HTPK (S45C equivalent) E-HTPM E-HTPP (SUS304 equivalent) E-HTPS | 14 | S5M100 *A :11 *W :16 *L :28 S5M150 *A :17 *W :22 *L :34 S5M250 *A :27 *W :32 *L :44 | A B | H P N | 5~12 | 5~10 | 5~10 | 5~8 | 8・10・NK10 | - | 22.28 | 21.32 | 14 | 26 | 16 |
| 15 | 5~14 | 5~11 | 5~10 | 5~8 | 8・10・NK10 | 23.87 | 22.91 | 15 | 28 | 18 | |||||
| 16 | 5~16 | 5~13 | 5~12 | 5~10 | 8~12 | 8 | 25.46 | 24.50 | 17 | 32 | 20 | ||||
| 18 | 6~18 | 6~15 | 6~12 | 6~11 | 8~12 | 8・10・NK10 | 28.65 | 27.69 | 19 | 33 | 22 | ||||
| 19 | 6~20 | 6~15 | 6~16 | 6~11 | 8~16 | 8・10・NK10 | 30.24 | 29.28 | 36 | 24 | |||||
| 20 | 6~20 | 6~15 | 6~16 | 6~11 | 8~16 | 8・10・NK10 | 31.83 | 30.87 | 19 | 36 | 24 | ||||
| 22 | 7~23 | 7~20 | 7~18 | 7~16 | 8~18 | 8~12 | 35.01 | 34.05 | 24 | 40 | 27 | ||||
| 24 | 7~26 | 7~23 | 7~20 | 7~17 | 8~20 | 8~13 | 38.20 | 37.24 | 27 | 45 | 30 | ||||
| 25 | 7~26 | 7~23 | 7~20 | 7~17 | 8~20 | 8~15 | 39.79 | 38.83 | |||||||
| 26 | 8~31 | 8~27 | 8~23 | 8~21 | 8~22 | 8~17 | 41.38 | 40.42 | 31 | 48 | 35 | ||||
| 28 | 8~31 | 8~28 | 8~24 | 8~22 | 8~24 | 8~18 | 44.56 | 43.60 | 32 | ||||||
| 30 | 10~32 | 10~29 | 10~26 | 10~23 | 10~26 | 10~18 | 47.75 | 46.79 | 33 | 52 | 36 | ||||
| 32 | 10~36 | 10~33 | 10~28 | 10~27 | 10~28 | 10~22 | 50.93 | 49.97 | 37 | 55 | 40 | ||||
| 34 | 10~41 | 10~36 | 10~33 | 10~30 | 10~33 | 10~25 | 54.11 | 53.15 | 40 | 61 | 45 | ||||
| 36 | 10~41 | 10~36 | 10~33 | 10~30 | 10~33 | 10~25 | 57.30 | 56.34 | |||||||
| 40 | 10~46 | 10~43 | 10~38 | 10~35 | 10~38 | 10~28 | 63.66 | 62.70 | 47 | 67 | 50 | ||||
| 44 | 12~54 | 12~46 | 12~42 | 12~38 | 12~40 | 12~32 | 70.03 | 69.07 | 50 | 74 | 58 | ||||
| 48 | 12~59 | 12~56 | 12~45 | 12~45 | 12~40 | 12~40 | 76.39 | 75.43 | 60 | 83 | 63 | ||||
| 50 | 12~63 | 12~59 | 12~50 | 12~47 | 12~43 | 12~43 | 79.58 | 78.62 | 63 | 87 | 67 | ||||
| 60 | 12~76 | 12~71 | 12~50 | 12~50 | 12~50 | 12~50 | 95.49 | 94.53 | 75 | 99 | 80 | ||||
| 72 | 12~85 | 12~80 | 12~70 | 12~70 | 12~55 | 12~55 | 114.59 | 113.63 | 90 | 119 | 100 | ||||
The number of teeth for HTPS is limited to values marked with *.
Z-d≥2 for Shaft Bore Specs. V or F.
Q(R)-d≥2 for Shaft Bore Specs. Y.
Shaft Bore Dia. 4.5 and 6.35, if falling within the selection range, can be selected for Shaft Bore Specs. H, P, V and F.
Specify NK10 when New JIS Keyway Hole + Threaded Hole with shaft bore diameter of 10 and keyway width 4.0mm (height 1.8mm) is requested.
Here
NK10, if falling within the selection range, can also be selected for Shaft Bore Specs. N.
Shaft Bore Dia. 8, 9, 11, 13, 14, 17 and 21~55 are not available for Shaft Bore Specs. C.
Shaft Bore Dia. 9 and 51~54 are not available for Shaft Bore Specs. N.Product Features
Feature 1: S specification timing pulleys, suitable for high torque transmission and conveyance design.
Feature 2: S specification timing pulleys provide great transmission accuracy and efficiency, making them suitable for high-precision transmission and conveyance designs.
Feature 3: S specification timing pulleys can be designed for use in mechanisms with larger shaft spacing, applicable to most mechanisms and equipment.
Feature 4: MISUMI timing pulleys satisfy industrial standards, enabling for a reliable purchase and simple equipment maintenance.
Feature 5: MISUMI timing pulleys are available in various materials and suitable for a wide range of design environments.
Feature 6: MISUMI timing pulleys are made with meticulous attention to detail, allowing customers to make purchases with more confidence.
Feature 2: S specification timing pulleys provide great transmission accuracy and efficiency, making them suitable for high-precision transmission and conveyance designs.
Feature 3: S specification timing pulleys can be designed for use in mechanisms with larger shaft spacing, applicable to most mechanisms and equipment.
Feature 4: MISUMI timing pulleys satisfy industrial standards, enabling for a reliable purchase and simple equipment maintenance.
Feature 5: MISUMI timing pulleys are available in various materials and suitable for a wide range of design environments.
Feature 6: MISUMI timing pulleys are made with meticulous attention to detail, allowing customers to make purchases with more confidence.
Usage Method
| Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
![]() | ①Driving (The driven wheel is driven by the driving wheel for transmission) |
![]() | ②Linear driving (Reciprocating motion is carried out through the free-end toothed timing belt.) |
| Usage Method Example Drawing | Usage Method of Timing Wheel and Timing Belt |
![]() | ③Conveyance (Plates are conveyed by two toothed timing belts) |
![]() | ④Traction transmission (Workpieces are clamped and transmitted by the belt) |
Shape S timing pulleys, suitable for MISUMI standard and economy series S specification belts.Precautions
For Shaft Bore Specs. P (round hole+threaded hole) or N, the attached set screws are shipped in the same package (may drop in the packaging bag).
There is no threaded hole for Shaft Bore Specs. H (round hole).
There may be no surface treatment in the shaft bore.
For the N keyway hole, the positions of keyway and tooth are not fixed.Example of Use

Equipment Name:
Workpiece Reversal Transfer Mechanism
Purpose:
Rotates the workpiece on the conveyor belt by 90 degrees and transfers it to the next process, using the transmission power of the timing pulley and the timing belt. At this time, the clamping mechanism rotates 180 degrees and does not change the direction of the workpiece relative to the conveying direction at the same time during transfer.
Purpose of Timing Pulley:
The transmission of the timing pulley and the timing belt changes the placement direction of the workpiece while transferring the workpiece. (Applicable to S specification and GT specification timing pulleys)
For detailed information, click
here.
Workpiece Reversal Transfer Mechanism
Purpose:
Rotates the workpiece on the conveyor belt by 90 degrees and transfers it to the next process, using the transmission power of the timing pulley and the timing belt. At this time, the clamping mechanism rotates 180 degrees and does not change the direction of the workpiece relative to the conveying direction at the same time during transfer.
Purpose of Timing Pulley:
The transmission of the timing pulley and the timing belt changes the placement direction of the workpiece while transferring the workpiece. (Applicable to S specification and GT specification timing pulleys)
For detailed information, click
here.Application Industries
| Semiconductor | Automotive | Smart Phones | ||
![]() | ![]() | ![]() | ||
| Medical | Electronic & Electrical | Robotics | ||
![]() | ![]() | ![]() |
Related Products
| Idler | High Torque Toothed Timing Belts S5M | Toothed Timing Belts S2M | ||
![]() | ![]() | ![]() | ||
| Representative model: AHTF20S5M100 | Representative model: HTBN500S5M-100 | Representative model: C-HTBN500S2M-100 |
Related Documents
Technical Data of Toothed Timing Belts and Timing Pulleys
①For the data on the selection of timing pulleys and toothed timing belts, tensioning force, etc. (drive), please click
here.
②For the data on the selection of timing pulleys and toothed timing belts, tensioning force, etc. (transmission & conveyance), please click
here.
③For the main causes and countermeasures for the damage, breakage, abnormal noise of timing toothed belts, please click
here.
④For the reference data on the replacement time of toothed timing belts, please click
here.
⑤For the data on dimensional tolerance of timing pulleys, please click
here.
①For the data on the selection of timing pulleys and toothed timing belts, tensioning force, etc. (drive), please click
here.②For the data on the selection of timing pulleys and toothed timing belts, tensioning force, etc. (transmission & conveyance), please click
here.③For the main causes and countermeasures for the damage, breakage, abnormal noise of timing toothed belts, please click
here.④For the reference data on the replacement time of toothed timing belts, please click
here.⑤For the data on dimensional tolerance of timing pulleys, please click
here.





Material
Surface Treatment

Type
Number of Teeth













