Hex Socket Low Head Cap Screw - Stainless Steel, Small Box / Single Item Sale[RoHS Compliant]

Caution
- E-BOX-GCBSST is sold by the box, and "E-GCBSST" is sold individually.
- For orders exceeding the quantity in small boxes of "E-GCBSST," please purchase "E-BOX-GCBSST" by the box. Please refer to the specification table for the quantities in small boxes.
- When multiple "E-BOX-GCBSST" are ordered, items with different box designs or product engravings may be delivered, however there is no problem with the specifications or accuracy.
- Compared to MISUMI's similar products, this product may have a significant difference in the fit of the hex socket and wrench.
Product Description
Hex Socket Low Head Cap Screw are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose
RoHS10 compliant.
[Feature]
● Thread Size : M3, M4, M5, M6, M8 and M10
● Length Minimum/Maximum (mm.): 6 and 25 mm.
● Material : SUS304 Equivalent
[Application]
Hex Socket Low Head Cap Screw are commonly used in various applications in factory automation systems
Dimensional Drawing of Space Saving Bolts

| TYPE of Space Saving Bolts | Material | surface treatment | Purchase unit |
| E-BOX-GCBSST | Equivalent to SUS304 | - | small box |
| E-GCBSST | One |
Specification Table of Space Saving Bolts
| Model |
| E-BOX-GCBSST4-10 |
| E-GCBSST5-12 |
| M×P (coarse) | B | E (max) | t (max) | A (maximum) | r |
| 3×0.5 | 2 | 2 | 1.5 | 5.5 | 0.1 or more |
| 4×0.7 | 2.5 | 2.8 | 2.3 | 7 | 0.2 or more |
| 5×0.8 | 3 | 3.5 | 2.7 | 8.5 | 0.2 or more |
| 6×1.0 | Four | Four | 3 | Ten | 0.25 or more |
| 8×1.25 | Five | Five | 3.8 | 13 | 0.4 or more |
| 10×1.5 | 7 | 6 | 4.5 | 16 | 0.4 or more |
.・Please check the latest price by clicking the "Check Price" button after confirming the model number.
| Model number | ¥Standard unit price | Quantity in small box | |||
| Type of Space Saving Bolts | M | L | Price per bottle | 1 box | |
| E-BOX-GCBSST | 3 | 6 | 3.5 | 3,500 | 1,000 bottles/box |
| 8 | 3.5 | 4,375 | 1,250 bottles/box | ||
| Ten | 3.5 | 2,450 | 700 bottles/box | ||
| 12 | 4.0 | 4,000 | 1,000 bottles/box | ||
| Four | 6 | 4.0 | 4,000 | ||
| 8 | 4.0 | 4,000 | |||
| Ten | 4.0 | 4,000 | |||
| Five | 8 | 6.0 | 3,000 | 500 bottles/box | |
| Ten | 6.0 | 3,000 | |||
| 12 | 6.5 | 3,250 | |||
| 16 | 7.0 | 3,500 | |||
| 6 | Ten | 10.5 | 2,100 | 200 bottles/box | |
| 12 | 10.5 | 2,100 | |||
| 16 | 11.2 | 2,240 | |||
| 8 | 16 | 21.0 | 4,200 | ||
| 20 | 23.1 | 4,620 | |||
| Ten | 16 | 32.3 | 6,460 | ||
| 20 | 35.7 | 3,570 | 100 pieces/box | ||
| twenty five | 39.1 | 3,910 | |||
| Model number | ¥Standard unit price | ||
| Type of Space Saving Bolts | M | L | |
| E-GCBSST | 3 | 6 | 7 |
| 8 | 7 | ||
| Ten | 7 | ||
| 12 | 8 | ||
| Four | 6 | 8 | |
| 8 | 8 | ||
| Ten | 8 | ||
| Five | 8 | Ten | |
| Ten | Ten | ||
| 12 | Ten | ||
| 16 | Ten | ||
| 6 | Ten | 17 | |
| 12 | 17 | ||
| 16 | 18 | ||
| 8 | 16 | 29 | |
| 20 | 29 | ||
| Ten | 16 | 44 | |
| 20 | 48 | ||
| twenty five | 53 | ||
・This is an economy series stainless steel bolt that has achieved a significant price reduction compared to our similar products.
| Our similar product BOX-CBSST CBSST | Economy series E-BOX-GCBSST E-GCBSST | |
| manufacturing | Domestic | abroad |
| RoHS10 | correspondence | correspondence |
| quantity | Our similar product BOX-CBSST | This product E-BOX-GCBSST E-GCBSST | price reduction rate | |
| Small quantity (1 unit) | 200-1249 pieces | 14.0 | 7.0 | 50% |
| Large (small box unit) | 1-2 boxes (1,250-2,500 pieces) | 7.0 | 3.5 | 50% |
| 3 pieces~ (3,750 pieces~) | 7.0 | 3.2 | 54% |
| Quantity category | Standard support | Individual correspondence | ||
| Small mouth (E-GCBSST) | Oguchi (E-BOX-GCBSST) | |||
| quantity | 200-1249 pieces | 1-2 boxes (1,250-2,500 pieces) | 3 to 10 boxes (3,750 to 12,500 pieces) | 11 boxes~ (13,750 pieces~) |
| discount rate | Standard unit price | 50% | 54% | 54% |