Hex Socket Button Head Cap Screw - Stainless Steel, Small Box / Single Item Sale[RoHS Comliant]

Caution
- E-BOX-GSBCB is sold by the box, and "E-GSBCB" is sold individually.
- For orders exceeding the quantity in small boxes of "E-GSBCB," please purchase E-BOX-GSBCB by the box. Please refer to the specification table for the quantities in small boxes.
- When multiple "E-BOX-GSBCB" are ordered, items with different box designs or product engravings may be delivered, however there is no problem with the specifications or accuracy.
- Compared to MISUMI's similar products, this product may have a significant difference in the fit of the hex socket and wrench.
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
Hex Socket Button Head Cap Screw are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose
[Feature]
● Screw Type : Fully Threaded
● Thread Size : M3, M4, M5, M6 and M8
● Length Minimum/Maximum (mm.): 5 and 30 mm.
● Material : SUS304 Equivalent
[Application]
Hex Socket Button Head Cap Screw are commonly used in various applications in factory automation systems
Dimensional Drawing

| TYPE of Hex Socket Button Head Cap Screws | Material | Surface treatment | Purchase unit |
| E-BOX-GSCBB | Equivalent to SUS304 | - | Box |
| E-GSBCB | Pcs |
Specification Table
| Model |
| E-BOX-GSBCB5-10 |
| E-GSBCB4-10 |
| M×P (coarse) | A | E | B | C (minimum) | d | (e) |
| 3×0.5 | 5.7 | 1.65 | 2 | 1.04 | 3.6 | 1 |
| 4×0.7 | 7.6 | 2.2 | 2.5 | 1.3 | 4.7 | 1.4 |
| 5×0.8 | 9.5 | 2.75 | 3 | 1.56 | 5.7 | 1.6 |
| 6×1.0 | 10.5 | 3.3 | 4 | 2.08 | 6.8 | 2 |
| 8×1.25 | 14 | 4.4 | 5 | 2.6 | 9.2 | 2.5 |
・Please check the latest price by clicking the "Check Price" button after confirming the model number.
| Model number | ||
| Type of Hex Socket Button Head Cap Screws | M | L |
| E-GSCBB | 3 | 5 |
| 6 | ||
| 8 | ||
| 10 | ||
| 12 | ||
| 15 | ||
| 20 | ||
| 25 | ||
| 4 | 6 | |
| 8 | ||
| 10 | ||
| 12 | ||
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 5 | 6 | |
| 8 | ||
| 10 | ||
| 12 | ||
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 6 | 10 | |
| 12 | ||
| 15 | ||
| 20 | ||
| 25 | ||
| 30 | ||
| 8 | 10 | |
| 12 | ||
| 15 | ||
| 20 | ||
| 25 | ||
・Please check the latest price by clicking the "Check Price" button after confirming the model number.
| Model number | Quantity in a box | ||
| Type of Hex Socket Button Head Cap Screws | M | L | |
| E-BOX-GSCBB | 3 | 5 | 1,000 pcs/box |
| 6 | |||
| 8 | |||
| 10 | |||
| 12 | |||
| 15 | |||
| 4 | 6 | 1,000 pcs/box | |
| 8 | |||
| 10 | |||
| 12 | |||
| 15 | |||
| 5 | 6 | 500 pcs/box | |
| 8 | |||
| 10 | |||
| 12 | |||
| 15 | |||
| 30 | 200 pcs/box | ||
| 6 | 10 | 500 pcs/box | |
| 12 | |||
| 15 | |||
| 20 | 200 pcs/box | ||
| 25 | |||
| 30 | |||
| 8 | 12 | 600 pcs/box | |
| 15 | |||
| 20 | |||
・This is an economy series stainless steel bolt that has achieved a significant price reduction compared to our similar products.
| Our similar product BOX-SBCB SBCB | Economy series E-BOX-GSCBB E-GSCBB | |
| Standard | JIS B1174 | JIS B1174 |
| Manufacturing | Domestic | abroad |
| RoHS10 | correspondence | correspondence |
Example: E-BOX-GSBCB3-6 Unit: Yen
| Quantity | Our similar product BOX-SBCB SBCB | This product E-BOX-GSBCB E-GSCBB | Price reduction rate | |
| Small quantity (single pcs) | 200-999 pcs | 26.0 | 11.0 | 58% |
| Large (box unit) | 1 to 2 boxes (1,000 to 2,000 pcs) | 7.0 | 3.3 | 53% |
| 3 boxes~ (3,000 pcs~) | 7.0 | 2.9 | 59% |
Example: E-BOX-GSBCB3-6
| Quantity category | Standard support | Individual correspondence | ||
| Small (E-GSBCB) | Large (E-BOX-GSBCB) | |||
| Quantity | 300-999 pcs | 1 to 2 boxes (1,000 to 2,000 pcs) | 3 to 10 boxes (3,000 to 10,000 pcs) | 11 boxes~ (11,000 pcs~) |
| Discount rate | Standard unit price | 67% | 71% | 71% |
Material
Surface treatment