Hex Socket Set Screws - Cup Point, Stainless Steel[RoHS Compliant]

Brand :
MISUMI

Caution

  • "E-BOX-GMSSFS" is sold in boxes, and "E-GMSSFS" is sold as a single item.
  • When ordering more than the quantity in a box under the part number "E-GMSSU", please purchase "E-BOX-GMSSU" by the box. Refer to the specification table for the quantity in a box.
  • When multiple "E-BOX-GMSSU" are ordered, items with different box designs or product engravings may be delivered, however there is no problem with the specifications or accuracy.
  • There may be slight differences in the fit of the hex socket and wrench compared to MISUMI's similar products.

Product Description

・ Screw type: Hex Socket Set Screws ・ Cup Point
・ Material: Made of Stainless Steel SUS304 Equivalent
・ Strength Class of screw: A2-70
・ Sales Unit: 1-1,000 Pieces Per Package (Small box), Quantities per packages is upon screw size, Single Item also available.
・ Screw size: M3 x 0.5, M4 x 0.7, M5 x 0.8, M6 x 1.0, M8 x 1.25, M10 x 1.5, M12 x 1.75
・ Screw length L [mm]: 3, 4, 5, 6, 8, 10,12, 15, 16, 20, 25, 30
・ RoHS compliant certified

Dimensional Drawing of Hex Socket Set Screws

Dimensional Drawing of Hex Socket Set Screws
TYPE of Hex Socket Set Screws
Material
surface treatment
Purchase unit
E-BOX-GMSSU
Equivalent to SUS304
-
small box
E-GMSSU
One

Specification Table of Hex Socket Set Screws

Model
E-BOX-GMSSU3-6
E-GMSSU6-12
M×P
(coarse)
B
C
d(max)
(minimum)
3×0.5
1.5
1.2
1.4
4×0.7
2
1.5
2
5×0.8
2.5
2
2.5
6×1.0
3
2
3
8×1.25
Four
3
Five
10×1.5
Five
Four
6
12×1.75
6
4.8
8
■
The price list for single items and the table below is information as of March 2019
.・Please check the latest price by clicking the "Check Price" button after confirming the model number.
Model number¥Standard unit price
Type of Hex Socket Set ScrewsML
E-GMSSU336
FourFive
FiveFive
6Five
86
Ten6
126
FourFourFive
Five6
66
87
Ten6
127
167
FiveFive6
66
86
Ten7
128
16Ten
2011
6Five7
66
87
Ten7
128
2014
twenty five18
8612
8Ten
Ten12
1213
1620
20twenty one
twenty five26
3049
Ten12twenty one
15twenty three
2027
twenty five40
3048
121563
2079
30108

■Small box of Hex Socket Set Screws
- The price list below is information as of March 2024
.・Please check the latest price by clicking the "Check Price" button after confirming the model number.
Model number¥Standard unit priceQuantity in small box
Type of Hex Socket Set ScrewsMLPrice per bottle1 box
E-BOX-GMSSU332.42,4001,000 bottles/box
Four2.52,500
Five2.62,600
62.52,500
82.42,400
Ten2.62,600
FourFour2.62,600
Five2.62,600
62.62,600
82.82,800
Ten3.23,200
FiveFive3.23,200
63.33,300
83.03,000
Ten3.53,500
6Five5.15,100
63.33,300
85.45,400
Ten3.93,900
126.56,500
887.53,750500 bottles/box
Ten8.74,350
129.24,600
Ten1511.55,750
2013.54,050300 bottles/box
122059.511,900200 bottles/box
[Features of Hex Socket Set Screws]
・This is an economy series stainless steel bolt that has achieved a significant price reduction compared to our similar products.
 
Our similar product
BOX-MSSU
MSSU
Economy series
E-BOX-GMSSU
E-GMSSU
standard
JIS B1177
JIS B1177
manufacturing
Domestic
abroad
RoHS10
correspondence
correspondence
■Price comparison with our similar products Example) E-BOX-GMSSU4-6 Unit: Yen
 
quantity
Our similar product
BOX-MSSU
MSSU
This product
E-BOX-GMSSU
E-GMSSU
price reduction rate
 
Small quantity
(1 unit)
200-999 pieces
11.0
6.0
45%
Large
(small box unit)
1 to 2 boxes
(1,000 to 2,000 pieces)
5.0
2.6
48%
3 boxes~
(3,000 pieces~)
5.0
2.4
52%
[!] The quantity in a small box varies depending on the product. Please check the specification table.
■Discount rate details for this product Example) E-BOX-GMSSU4-6
Quantity category
Standard support
Individual correspondence
Small quantity (E-GMSSU: 1 unit)
Large (E-BOX-GMSSU: small box units)
quantity
200-999 pieces
1 to 2 boxes
(1,000 to 2,000 pieces)
3 to 10 boxes
(3,000 to 10,000 pieces)
11 boxes~
(11,000 pieces~)
discount rate
Standard unit price
57%
60%
60%
[!] The quantity in a small box varies depending on the product. Please check the specification table.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat