Round Head Self-Tapping Screws - Stainless Steel YB845

Brand :
MISUMI
Caution
Product Description
Product Overview
・This product is Round Head Self-Tapping Screws - Stainless Steel YB845 (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Product Features
・Thread Nominal Range: ST2~ST8
・This product is sold in boxes.
・This product is sold in boxes.
Dimensional Drawing

Applicable Standard: YB845
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-TANBS304SYB | SUS304 | - | Coarse | Full Thread | A2-20H | YB845 |
Specification Table
| Type | ST | L | A(max) | E(max) | PCS/Box |
| Size Selection E-LBOX-TANBS304SYB | 2 | 5 | 4 | 1.6 | 20000 |
| 6 | 17000 | ||||
| 10 | 10000 | ||||
| 12 | 8000 | ||||
| 14 | 7000 | ||||
| 16 | 6000 | ||||
| 2.2 | 5 | 4.1 | 16000 | ||
| 6 | 13000 | ||||
| 8 | 10000 | ||||
| 10 | 8000 | ||||
| 12 | 7000 | ||||
| 14 | 5500 | ||||
| 18 | 4000 | ||||
| 20 | 3500 | ||||
| 2.6 | 6 | 5.4 | 1.9 | 10000 | |
| 8 | 8500 | ||||
| 10 | 6500 | ||||
| 12 | 5500 | ||||
| 16 | 4000 | ||||
| 20 | 2800 | ||||
| 3 | 5 | 8000 | |||
| 6 | 7000 | ||||
| 8 | 5500 | ||||
| 10 | 4500 | ||||
| 12 | 4000 | ||||
| 14 | 3000 | ||||
| 16 | 3000 | ||||
| 18 | 2500 | ||||
| 20 | 2000 | ||||
| 22 | 1900 | ||||
| 25 | 1600 | ||||
| 28 | 1300 | ||||
| 30 | 1200 | ||||
| 3.5 | 6 | 6.8 | 2.35 | 4000 | |
| 9.5 | 3000 | ||||
| 10 | 3000 | ||||
| 12 | 2500 | ||||
| 13 | 2400 | ||||
| 14 | 2200 | ||||
| 16 | 2000 | ||||
| 18 | 1700 | ||||
| 20 | 1500 | ||||
| 22 | 1300 |
| Type | ST | L | A(max) | E(max) | PCS/Box |
| Size Selection E-LBOX-TANBS304SYB | 3.5 | 25 | 6.8 | 2.35 | 1100 |
| 30 | 900 | ||||
| 35 | 700 | ||||
| 4 | 6 | 7.3 | 2.4 | 3500 | |
| 8 | 3000 | ||||
| 10 | 2500 | ||||
| 12 | 2200 | ||||
| 13 | 2000 | ||||
| 14 | 1800 | ||||
| 16 | 1700 | ||||
| 18 | 1500 | ||||
| 19 | 1500 | ||||
| 20 | 1200 | ||||
| 22 | 1200 | ||||
| 25 | 950 | ||||
| 30 | 800 | ||||
| 32 | 650 | ||||
| 35 | 600 | ||||
| 40 | 500 | ||||
| 4.2 | 8 | 8.1 | 2.7 | 2500 | |
| 9.5 | 2300 | ||||
| 10 | 2200 | ||||
| 12 | 1700 | ||||
| 13 | 1700 | ||||
| 14 | 1600 | ||||
| 16 | 1400 | ||||
| 18 | 1200 | ||||
| 19 | 1200 | ||||
| 20 | 1100 | ||||
| 25 | 800 | ||||
| 30 | 700 | ||||
| 32 | 600 | ||||
| 35 | 500 | ||||
| 38 | 500 | ||||
| 40 | 450 |
| Type | ST | L | A(max) | E(max) | PCS/Box |
| Size Selection E-LBOX-TANBS304SYB | 4.8 | 12 | 9.1 | 3.1 | 1400 |
| 16 | 1000 | ||||
| 20 | 850 | ||||
| 22 | 700 | ||||
| 30 | 500 | ||||
| 32 | 500 | ||||
| 38 | 400 | ||||
| 5 | 8 | 1800 | |||
| 10 | 1500 | ||||
| 12 | 1300 | ||||
| 18 | 950 | ||||
| 19 | 900 | ||||
| 20 | 850 | ||||
| 35 | 450 | ||||
| 45 | 300 | ||||
| 75 | 150 | ||||
| 5.5 | 10 | 10.7 | 3.55 | 1100 | |
| 12 | 900 | ||||
| 13 | 900 | ||||
| 14 | 800 | ||||
| 16 | 800 | ||||
| 18 | 700 | ||||
| 19 | 650 | ||||
| 20 | 600 | ||||
| 22 | 550 | ||||
| 25 | 500 | ||||
| 30 | 400 | ||||
| 32 | 400 | ||||
| 35 | 350 | ||||
| 40 | 300 | ||||
| 45 | 250 | ||||
| 55 | 180 | ||||
| 85 | 100 |
| Type | ST | L | A(max) | E(max) | PCS/Box |
| Size Selection E-LBOX-TANBS304SYB | 6 | 12 | 12.4 | 4.1 | 700 |
| 14 | 650 | ||||
| 16 | 600 | ||||
| 18 | 500 | ||||
| 25 | 400 | ||||
| 30 | 350 | ||||
| 35 | 260 | ||||
| 40 | 250 | ||||
| 50 | 180 | ||||
| 55 | 150 | ||||
| 90 | 110 | ||||
| 6.3 | 13 | 700 | |||
| 16 | 550 | ||||
| 19 | 500 | ||||
| 20 | 500 | ||||
| 25 | 350 | ||||
| 30 | 300 | ||||
| 32 | 260 | ||||
| 35 | 260 | ||||
| 38 | 220 | ||||
| 40 | 220 | ||||
| 50 | 170 | ||||
| 55 | 120 | ||||
| 8 | 16 | 16 | 6 | 380 | |
| 25 | 260 | ||||
| 30 | 200 | ||||
| 32 | 180 | ||||
| 35 | 190 | ||||
| 40 | 150 | ||||
| 45 | 140 | ||||
| 50 | 110 | ||||
| 55 | 90 | ||||
| 60 | 90 |
Material
Surface Treatment