Self-Drill Screws Cross Recessed Round Head - Stainless Steel

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• SUS304 cross recessed round head self-drill screws with coarse full thread.
• ST4.2~ST4.8 nominal thread range helps match screw size to the fastening point.
• A2-25H strength class supports specification checks before selection.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・This product is Self-Drill Screws Cross Recessed Round Head - Stainless Steel (Boxed)
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・Boxed sales at favorable price
・Full range
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Type | Strength class | ||
| E-LBOX-TBS304S | SUS304 | - | Coarse | Full Thread | A2-25H | Non-Standard |
Specification Table
| Type | ST | L | PCS/Box |
| Size Selection E-LBOX-TBS304S | ST4.2 | 16 | 2000 |
| 19 | 1600 | ||
| 25 | 1200 | ||
| 32 | 850 | ||
| 38 | 650 | ||
| ST4.8 | 13 | 2000 | |
| 16 | 1600 | ||
| 19 | 1200 | ||
| 22 | 1100 | ||
| 25 | 950 | ||
| 32 | 800 | ||
| 38 | 550 | ||
| 45 | 500 | ||
| 50 | 350 |
Product Features
・Thread Nominal Range: ST4.2~ST4.8
・This product is sold in boxes.
・This product is sold in boxes.
Material
Surface Treatment