Self-Drill Screws Cross Recessed Countersunk Head - Stainless Steel

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel cross recessed countersunk head self-drill screws.
• Full thread construction supports selection where continuous thread engagement is required.
• Applicable standard is DIN7504P.
• Thread nominal range is ST3.9~ST6.3.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・Self-Drill Screws Cross Recessed Countersunk Head - Stainless Steel (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Applicable Standard: DIN7504P
Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-DIN7504P304S | SUS304 Equivalent | - | Coarse | Full Thread | A2-20H | DIN7504P |
Specification Table
| Type | M×P | L | PCS/Box |
| Size Selection E-LBOX-DIN7504P304S | ST3.9×1.3 | 16 | 3500 |
| 25 | 1800 | ||
| 32 | 1200 | ||
| 38 | 900 | ||
| 50 | 550 | ||
| ST4.2×1.4 | 16 | 3000 | |
| 19 | 2500 | ||
| 25 | 1700 | ||
| 45 | 700 | ||
| ST4.8×1.6 | 16 | 2200 | |
| 19 | 2000 | ||
| 25 | 1300 | ||
| 38 | 700 | ||
| ST5.5×1.8 | 19 | 1600 | |
| 25 | 1100 | ||
| 32 | 750 | ||
| 50 | 400 | ||
| ST6.3×1.8 | 25 | 750 | |
| 32 | 600 | ||
| 38 | 500 | ||
| 50 | 350 |
Product Features
・Stainless Steel Cross Countersunk Head Drilling Screws
・Thread Nominal Range: ST3.9~ST6.3
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・Thread Nominal Range: ST3.9~ST6.3
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment