Self-Drill Screws Cross Recessed Pan Head - Stainless Steel

Brand :
MISUMI
Caution
- Download Free! >> Economy Series Catalog (TH-EN-FY25) CLICK here
Product Description
[Features]
• Stainless steel cross recessed pan head self-drill screws.
• Thread nominal range is ST3.9~ST6.3 with metric coarse profile.
• Full thread series; choose another series when half thread is required.
[Use]
• Please check the specifications before purchasing to ensure the product is suitable for the intended application.
Product Overview
・Self-Drill Screws Cross Recessed Pan Head - Stainless Steel (Boxed)
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
・The product complies with specifications related with the standard number listed on the web page, but MISUMI makes no commitment to this product brand.
Dimensional Drawing

Material Specification
| Type | Body | Standard Number | ||||
Material | Surface Treatment | Thread | Thread Length | Strength class | ||
| E-LBOX-DIN7504P304S | SUS304 Equivalent | - | Coarse | Full Thread | A2-25H | GB15856.1 |
Specification Table
| Type | ST | L | PCS/Box |
| Size Selection E-LBOX-DIN7504P304S | ST3.9 | 16 | 2600 |
| 19 | 2100 | ||
| ST4.2 | 10 | 3500 | |
| 13 | 2800 | ||
| 16 | 2400 | ||
| 19 | 2000 | ||
| 25 | 1400 | ||
| 32 | 1000 | ||
| 38 | 1000 | ||
| 45 | 650 | ||
| 50 | 500 | ||
| ST4.8 | 13 | 1800 | |
| 19 | 1400 | ||
| 25 | 1100 | ||
| 32 | 750 | ||
| 38 | 600 | ||
| 45 | 450 | ||
| 50 | 400 | ||
| ST5.5 | 19 | 1200 | |
| 25 | 800 | ||
| 38 | 500 | ||
| 50 | 350 | ||
| ST6.3 | 19 | 900 | |
| 38 | 400 |
Product Features
・Stainless Steel Cross Pan Head Drilling Screws
・Thread Nominal Range: ST3.9~ST6.3
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
・Thread Nominal Range: ST3.9~ST6.3
・Type of Thread Profile: Metric Coarse
・This is a full thread series. If you need half thread products, please select from other series.
・This product is sold in boxes.
Material
Surface Treatment